Menu Search

Open Grommets - Quick Fit Grommets

In stock

Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.

Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
£ 0.4627 - £ 0.4723 In production
10.0 mm
7.0 mm
5.9 mm
£ 0.7023 - £ 0.7311 9252 In stock
15.0 mm
11.0 mm
4.0 mm
£ 0.2464 - £ 0.2505 4275 In stock
13.0 mm
3.5 mm
£ 0.3655 - £ 0.3723 998 In stock
16.0 mm
12.0 mm
1.5 mm
£ 0.8775 - £ 0.8775 In production
28.0 mm
24.0 mm
1.5 mm
£ 0.2491 - £ 0.2546 1938 In stock
26.0 mm
22.0 mm
3.0 mm
£ 0.0985 - £ 0.2076 19932 In stock
14.0 mm
10.0 mm
1.5 mm
£ 0.1752 - £ 0.3696 96961 In stock
22.0 mm
18.0 mm
1.5 mm
£ 0.0814 - £ 0.1712 40436 In stock
11.0 mm
7.0 mm
2.0 mm
£ 0.1139 - £ 0.2395 15394 In stock
18.0 mm
14.0 mm
2.0 mm
£ 0.2984 - £ 0.6263 7948 In stock
28.0 mm
24.0 mm
2.0 mm
16223 £ 0.0985 - £ 0.2076 7040 In stock
14.0 mm
10.0 mm
3.0 mm
£ 0.1752 - £ 0.3696 3028 In stock
22.0 mm
18.0 mm
3.0 mm
£ 0.3792 - £ 0.3792 31766 In stock
10.0 mm
7.0 mm
5.9 mm
£ 0.2861 - £ 0.2916 27592 In stock
11.0 mm
7.0 mm
1.5 mm
£ 0.5325 - £ 0.5325 In production
22.0 mm
18.0 mm
1.5 mm
QFG-16223 £ 0.2929 - £ 0.2984 8118 In stock
14.0 mm
10.0 mm
3.0 mm
16201 £ 0.0814 - £ 0.1712 5614 In stock
11.0 mm
7.0 mm
1.5 mm
16205 £ 0.1139 - £ 0.2395 50487 In stock
18.0 mm
14.0 mm
1.5 mm
£ 0.2984 - £ 0.6237 5307 In stock
28.0 mm
24.0 mm
1.5 mm
  • of 3
Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

20019198

Price Range
£ 0.4723 - £ 0.4627

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    13.5 mm
  • Body Length
    9.7 mm
Grommet 11.0 mm 11.0 mm 20.0 mm 4.0 mm

20019204

Price Range
£ 0.7311 - £ 0.7023

Stock Levels
9252 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    1.6 mm
Quick Fit Grommet 13.0 mm 19.3 mm 24.5 mm 3.5 mm

QFG-1

Price Range
£ 0.2505 - £ 0.2464

Stock Levels
4275 In stock
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Type
    Quick Fit Grommet
  • Inside Diameter
    13.0 mm
  • Overall Diameter
    24.5 mm
Quick Fit Grommet 12.0 mm 16.0 mm 19.5 mm 1.5 mm

QFG-16204

Price Range
£ 0.3723 - £ 0.3655

Stock Levels
998 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    16.0 mm
  • Inside Diameter
    12.0 mm
Quick Fit Grommet 24.0 mm 28.0 mm 31.5 mm 1.5 mm

QFG-16209

Price Range
£ 0.8775 - £ 0.8775

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    28.0 mm
  • Inside Diameter
    24.0 mm
Quick Fit Grommet 22.0 mm 26.0 mm 29.5 mm 3.0 mm

QFG-16228

Price Range
£ 0.2546 - £ 0.2491

Stock Levels
1938 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    26.0 mm
  • Inside Diameter
    22.0 mm
Quick Fit Grommet 10.0 mm 14.0 mm 1.5 mm

16203

Price Range
£ 0.2076 - £ 0.0985

Stock Levels
19932 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    14.0 mm
  • Inside Diameter
    10.0 mm
Quick Fit Grommet 18.0 mm 22.0 mm 1.5 mm

16207

Price Range
£ 0.3696 - £ 0.1752

Stock Levels
96961 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    22.0 mm
  • Inside Diameter
    18.0 mm
Quick Fit Grommet 7.0 mm 11.0 mm 2.0 mm

16211

Price Range
£ 0.1712 - £ 0.0814

Stock Levels
40436 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    11.0 mm
  • Inside Diameter
    7.0 mm
Quick Fit Grommet 14.0 mm 18.0 mm 2.0 mm

16215

Price Range
£ 0.2395 - £ 0.1139

Stock Levels
15394 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    18.0 mm
  • Inside Diameter
    14.0 mm
Quick Fit Grommet 24.0 mm 28.0 mm 2.0 mm

16219

Price Range
£ 0.6263 - £ 0.2984

Stock Levels
7948 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    28.0 mm
  • Inside Diameter
    24.0 mm
Quick Fit Grommet 10.0 mm 14.0 mm 3.0 mm

16223

Price Range
£ 0.2076 - £ 0.0985

Stock Levels
7040 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    14.0 mm
  • Inside Diameter
    10.0 mm
Quick Fit Grommet 18.0 mm 22.0 mm 3.0 mm

16227

Price Range
£ 0.3696 - £ 0.1752

Stock Levels
3028 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    22.0 mm
  • Inside Diameter
    18.0 mm
Cable Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

042070169928

Price Range
£ 0.3792 - £ 0.3792

Stock Levels
31766 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    10.0 mm
  • Inside Diameter
    7.0 mm
Quick Fit Grommet 7.0 mm 11.0 mm 14.5 mm 1.5 mm

QFG-16201

Price Range
£ 0.2916 - £ 0.2861

Stock Levels
27592 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    11.0 mm
  • Inside Diameter
    7.0 mm
Quick Fit Grommet 18.0 mm 22.0 mm 25.4 mm 1.5 mm

QFG-16207

Price Range
£ 0.5325 - £ 0.5325

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    22.0 mm
  • Inside Diameter
    18.0 mm
Quick Fit Grommet 10.0 mm 14.0 mm 17.5 mm 3.0 mm

QFG-16223

Price Range
£ 0.2984 - £ 0.2929

Stock Levels
8118 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    14.0 mm
  • Inside Diameter
    10.0 mm
Quick Fit Grommet 7.0 mm 11.0 mm 1.5 mm

16201

Price Range
£ 0.1712 - £ 0.0814

Stock Levels
5614 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    11.0 mm
  • Inside Diameter
    7.0 mm
Quick Fit Grommet 14.0 mm 18.0 mm 1.5 mm

16205

Price Range
£ 0.2395 - £ 0.1139

Stock Levels
50487 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    18.0 mm
  • Inside Diameter
    14.0 mm
Quick Fit Grommet 24.0 mm 28.0 mm 1.5 mm

16209

Price Range
£ 0.6237 - £ 0.2984

Stock Levels
5307 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    28.0 mm
  • Inside Diameter
    24.0 mm
Quick Fit Grommet 10.0 mm 14.0 mm 2.0 mm

16213

Price Range
£ 0.2076 - £ 0.0985

Stock Levels
8004 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    14.0 mm
  • Inside Diameter
    10.0 mm
Quick Fit Grommet 18.0 mm 22.0 mm 2.0 mm

16217

Price Range
£ 0.3696 - £ 0.1752

Stock Levels
10944 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    22.0 mm
  • Inside Diameter
    18.0 mm
Quick Fit Grommet 7.0 mm 11.0 mm 3.0 mm

16221

Price Range
£ 0.1712 - £ 0.0814

Stock Levels
56082 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    11.0 mm
  • Inside Diameter
    7.0 mm
Quick Fit Grommet 14.0 mm 18.0 mm 3.0 mm

16225

Price Range
£ 0.2395 - £ 0.1139

Stock Levels
16302 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    18.0 mm
  • Inside Diameter
    14.0 mm
Quick Fit Grommet 24.0 mm 28.0 mm 3.0 mm

16229

Price Range
£ 0.6237 - £ 0.2984

Stock Levels
48100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    28.0 mm
  • Inside Diameter
    24.0 mm
Cable Grommet 10.0 mm 10.0 mm 18.0 mm 6.0 mm

042100269907

Price Range
£ 0.7749 - £ 0.7434

Stock Levels
2052 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    6.0 mm
Cable Grommet 8.0 mm 11.5 mm 15.0 mm 1.5 mm

042080111407

Price Range
£ 0.141 - £ 0.1369

Stock Levels
29383 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    11.5 mm
  • Inside Diameter
    8.0 mm
Quick Fit Grommet 10.0 mm 14.0 mm 17.5 mm 1.5 mm

QFG-16203

Price Range
£ 0.2984 - £ 0.2929

Stock Levels
2998 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    14.0 mm
  • Inside Diameter
    10.0 mm
Quick Fit Grommet 18.0 mm 25.4 mm 29.5 mm 3.5 mm

QFG-2

Price Range
£ 0.3422 - £ 0.3354

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Type
    Quick Fit Grommet
  • Inside Diameter
    18.0 mm
  • Overall Diameter
    29.5 mm
Quick Fit Grommet 12.0 mm 16.0 mm 19.5 mm 3.0 mm

QFG-16224

Price Range
£ 0.3723 - £ 0.3655

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    16.0 mm
  • Inside Diameter
    12.0 mm
Quick Fit Grommet 8.0 mm 12.0 mm 1.5 mm

16202

Price Range
£ 0.2262 - £ 0.1077

Stock Levels
31800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    12.0 mm
  • Inside Diameter
    8.0 mm
Quick Fit Grommet 16.0 mm 20.0 mm 1.5 mm

16206

Price Range
£ 0.2926 - £ 0.1396

Stock Levels
18600 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    20.0 mm
  • Inside Diameter
    16.0 mm
Quick Fit Grommet 6.0 mm 10.0 mm 2.0 mm

16210

Price Range
£ 0.1868 - £ 0.089

Stock Levels
7596 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    10.0 mm
  • Inside Diameter
    6.0 mm
Quick Fit Grommet 12.0 mm 16.0 mm 2.0 mm

16214

Price Range
£ 0.3901 - £ 0.1848

Stock Levels
19758 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    16.0 mm
  • Inside Diameter
    12.0 mm
Quick Fit Grommet 22.0 mm 26.0 mm 2.0 mm

16218

Price Range
£ 0.4774 - £ 0.2272

Stock Levels
7270 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    26.0 mm
  • Inside Diameter
    22.0 mm
Quick Fit Grommet 8.0 mm 12.0 mm 3.0 mm

16222

Price Range
£ 0.1753 - £ 0.0836

Stock Levels
30419 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    12.0 mm
  • Inside Diameter
    8.0 mm
Quick Fit Grommet 16.0 mm 20.0 mm 3.0 mm

16226

Price Range
£ 0.2926 - £ 0.1396

Stock Levels
4946 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    20.0 mm
  • Inside Diameter
    16.0 mm
Cable Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

042070169907

Price Range
£ 1.073 - £ 0.4627

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Bushing
  • Body Diameter
    13.5 mm
  • Body Length
    9.7 mm
Cable Grommet 11.0 mm 11.0 mm 20.0 mm 1.6 mm

042110069907

Price Range
£ 0.6736 - £ 0.6462

Stock Levels
3596 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    1.6 mm
Cable Grommet 10.0 mm 15.0 mm 20.0 mm 4.0 mm

042100169928

Price Range
£ 0.5832 - £ 0.5599

Stock Levels
21207 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    15.0 mm
  • Inside Diameter
    10.0 mm
Quick Fit Grommet 6.0 mm 10.0 mm 13.5 mm 1.5 mm

QFG-16200

Price Range
£ 0.1738 - £ 0.167

Stock Levels
46500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    10.0 mm
  • Inside Diameter
    6.0 mm
Quick Fit Grommet 14.0 mm 18.0 mm 21.5 mm 1.5 mm

QFG-16205

Price Range
£ 0.3463 - £ 0.3395

Stock Levels
9951 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    18.0 mm
  • Inside Diameter
    14.0 mm
Quick Fit Grommet 6.0 mm 10.0 mm 13.5 mm 3.0 mm

QFG-16220

Price Range
£ 0.2074 - £ 0.1346

Stock Levels
7611 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    10.0 mm
  • Inside Diameter
    6.0 mm
Quick Fit Grommet 6.0 mm 10.0 mm 1.5 mm

16200

Price Range
£ 0.1314 - £ 0.0577

Stock Levels
209244 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    10.0 mm
  • Inside Diameter
    6.0 mm
Quick Fit Grommet 12.0 mm 16.0 mm 1.5 mm

16204

Price Range
£ 0.2567 - £ 0.1228

Stock Levels
109179 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    16.0 mm
  • Inside Diameter
    12.0 mm
Quick Fit Grommet 22.0 mm 26.0 mm 1.5 mm

16208

Price Range
£ 0.4774 - £ 0.2272

Stock Levels
77572 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    26.0 mm
  • Inside Diameter
    22.0 mm
Quick Fit Grommet 8.0 mm 12.0 mm 2.0 mm

16212

Price Range
£ 0.1753 - £ 0.1015

Stock Levels
11689 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    12.0 mm
  • Inside Diameter
    8.0 mm
Quick Fit Grommet 16.0 mm 20.0 mm 2.0 mm

16216

Price Range
£ 0.2926 - £ 0.1396

Stock Levels
29061 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    20.0 mm
  • Inside Diameter
    16.0 mm
Quick Fit Grommet 6.0 mm 10.0 mm 3.0 mm

16220

Price Range
£ 0.1314 - £ 0.0577

Stock Levels
68241 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    10.0 mm
  • Inside Diameter
    6.0 mm
Quick Fit Grommet 12.0 mm 16.0 mm 3.0 mm

16224

Price Range
£ 0.2567 - £ 0.1228

Stock Levels
16706 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    16.0 mm
  • Inside Diameter
    12.0 mm
Quick Fit Grommet 22.0 mm 26.0 mm 3.0 mm

16228

Price Range
£ 0.4774 - £ 0.2272

Stock Levels
8512 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    26.0 mm
  • Inside Diameter
    22.0 mm
Cable Grommet 3.0 mm 3.0 mm 9.0 mm 0.6 mm

042030069907

Price Range
£ 0.2491 - £ 0.245

Stock Levels
27059 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    6.0 mm
  • Body Length
    0.6 mm
Cable Grommet 8.0 mm 11.5 mm 15.0 mm 1.5 mm

042080111307

Price Range
£ 0.141 - £ 0.1369

Stock Levels
12973 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    11.5 mm
  • Inside Diameter
    8.0 mm