Menu Search

Cable Grommet 10.0 mm 10.0 mm 18.0 mm 6.0 mm

Provides protection against abrasion for wires passing through metal panels with sharp edges.
Item code:

042100269907

2352 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.7749
500 - 999 £ 0.7598
1000 + £ 0.7434
Standard pack: 100

Order in multiple of 100

Total price:

£ 77.49

100 x £ 0.7749

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Type Quick Fit Grommet
Body Diameter 14.0 mm
Body Length 6.0 mm
Compatible Hole Diameter 14.0 mm
Inside Diameter 10.0 mm
Overall Diameter 18.0 mm
Overall Height 10.0 mm
Panel Thickness 6.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us