Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.
Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.
Our Plastic Hex Nuts are regularly purchased with Retaining Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
HN-M4-79 | £ 0.0992 - £ 0.1033 | 20196 In stock |
M4
|
Natural
|
PC
|
||||||
£ 2.3548 - £ 2.4506 | 334 In stock |
M5
|
Light Brown
|
PEEK
|
|||||||
£ 13.8416 - £ 14.1154 | 254 In stock |
M10
|
Light Brown
|
PEEK
|
|||||||
HN-M3-79 | £ 0.1629 - £ 0.1697 | 23038 In stock |
M3
|
Natural
|
PC
|
||||||
£ 1.8209 - £ 1.903 | 320 In stock |
M3
|
Light Brown
|
PEEK
|
|||||||
£ 5.7776 - £ 5.8871 | 104 In stock |
M8
|
Light Brown
|
PEEK
|
|||||||
£ 1.725 - £ 1.7935 | In production |
M2
|
Brown
|
PEEK
|
|||||||
£ 2.0399 - £ 2.1221 | 333 In stock |
M4
|
Light Brown
|
PEEK
|
|||||||
£ 0.0648 - £ 0.0998 | 3675 In stock |
1/4-28
|
Natural
|
PA
|
|||||||
£ 0.0586 - £ 0.061 | 3640 In stock |
1/4-20
|
Natural
|
PA
|
|||||||
£ 0.0544 - £ 0.0566 | 1700 In stock |
M3.5
|
Natural
|
PA
|
|||||||
£ 0.1167 - £ 0.1215 | 2620 In stock |
M10
|
Natural
|
PA
|
|||||||
£ 0.0558 - £ 0.0581 | 588 In stock |
M5
|
Natural
|
PA
|
|||||||
£ 0.0584 - £ 0.0609 | 4430 In stock |
M6
|
Natural
|
PA
|
|||||||
£ 0.167 - £ 0.1738 | 651 In stock |
3/8-32
|
Natural
|
PA
|
|||||||
04M025045HN | £ 0.1889 - £ 0.193 | 60267 In stock |
M2.5
|
Natural
|
PA
|
||||||
04M020040HN | £ 0.1889 - £ 0.2513 | 600 In stock |
M2
|
Natural
|
PA
|
||||||
£ 0.0544 - £ 0.0566 | 22586 In stock |
M3
|
Natural
|
PA
|
|||||||
£ 1.506 - £ 1.5607 | 423 In stock |
M5
|
Natural
|
PVDF
|
|||||||
£ 0.3655 - £ 0.3806 | In production |
M10
|
Natural
|
PA
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue