Menu Search

Hex Nut M10 17.0 mm PP Natural

Item code:

051105000011

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.1985
500 - 999 £ 0.1944
1000 + £ 0.1903
Standard pack: 100

Order in multiple of 100

Total price:

£ 19.85

100 x £ 0.1985

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Distance Across Flats 17.0 mm
Overall Height 8.0 mm
Colour Natural
Full Material Polypropylene
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us