For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(30 product groups)
Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.
Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps.
Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.
These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.
It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.
Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.
It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.
Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.
The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.
Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.
M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.
The nut has a crossed driver and can therefore be used with a cross-head screwdriver.
Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.
Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.
It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.
They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.
It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.
Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
Flanged Ball Nuts are an essential component of ball screw assemblies. They are precision mechanical components used in linear motion systems. These nuts, as the name implies, include a flange, which is a flat, projecting rim that extends from the nut and offers additional support and ease of installation.
It's used in conjunction with ball screws to convert rotary motion to linear motion. Ball bearings in the nut roll along the ball screw as it turns, giving smooth and precise linear motion. The flange features a tight tolerance, ensuring minimum backlash and high precision and accuracy.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Please keep in mind that removing the ball nut from the sleeve provided can cause the ball bearings to come loose, rendering the ball nut useless.
Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.
They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
T-Nuts are ideal for use with Adjustable Feet, Tilt Glides, Castors and Locking Bolts and other furniture mount applications. The are self-locking to prevent rotation during hand or automated assembly.
These nuts are easy to assemble, simply insert into a pre-drilled hole and tap into place with a hammer.
Available in a choice of thread sizes to suit your application.
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.
Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.
Please note: Steel to steel contact surfaces are inappropriate for motorised motion
Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.
This range of Integral Seal Domed nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component. They are suitable for temperatures from -100C to +260C and are reusable.
Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.
Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.
This range of Integral Seal hexagonal nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component. They are suitable for temperatures from -100C to +260C and are reusable.
Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.
Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.
Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.
Available in a choice of thread sizes to suit your application.
These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.
The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.
These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.
Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.
A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.
These Slip-On Lock Nuts are designed for speedy assembly and tight fixing, preventing screws or bolts from spinning, sliding, or coming free. It eliminates the need for time-consuming winding and unwinding on lengthy threads and the risk of breaking the threads.
It is zinc plated for corrosion resistance and may be slipped over broken or bent studding up to a 20-degree angle. It is suitable for use outside and is both maintenance-free and reusable. It assembles and disassembles 50% faster, saving time and effort in usage.
Simple to install in confined locations and does not require a specialised spanner. Simply open the lock nut, position it as desired, and then tighten it with a spanner. In addition, it can withstand temperatures of up to +150C. Commonly used in construction, scaffolding, automotive, and mechanical applications.
Locking Nuts prevent any loosening thanks to their excellent anti-vibration properties.
In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
Standard Hex Nuts - Metal are essential fasteners that provide reliable and secure connections in various applications. These nuts feature a hexagonal shape with internal threads, allowing them to be easily tightened onto bolts, screws, or threaded rods. Manufactured using high-quality metal materials such as steel or stainless steel, Standard Hex Nuts offer excellent strength, durability, and resistance to corrosion. The versatile design and reliable performance of these nuts make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Metal is their compatibility with a wide range of fasteners. The hexagonal shape enables easy gripping and tightening using a standard wrench or spanner, providing a secure and tight connection. The internal threads of these nuts ensure a precise fit with corresponding bolts or screws, preventing loosening or slipping over time. Standard Hex Nuts - Metal are available in different sizes, thread pitches, and materials, allowing for customization based on specific application requirements. Additionally, their metal construction offers excellent strength and durability, making them capable of withstanding high loads and harsh environmental conditions.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue