Menu Search

Protective Furniture Netting 200.0 mm 100.0 mm 50.0 m Yellow

Protective Netting helps protect irregular shapes. Ideal for external protection of gas cylinders. Protects against damage during storage and transportation. Supplied in handy dispensing cartons.
Item code:

466804

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 91.1957
Standard pack: 1

Order in multiple of 1

Total price:

£ 91.20

1 x £ 91.1957

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
Priced Per Roll
Maximum Wrapping Diameter 200.0 mm
Minimum Wrapping Diameter 100.0 mm
Overall Length 50.0 m
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us