Quantity | Unit price |
---|---|
1 - 1 | £ 160.7238 |
2 - 9 | £ 77.2309 |
10 - 19 | £ 75.6838 |
20 + | £ 74.1504 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 40.0 mm |
---|---|
Base Diameter | 1.575 in |
Base Height | 4.0 mm |
Base Height | 0.157 in |
Fluid Color | Natural |
Level Type | Circular |
Overall Height | 14.0 mm |
Overall Height | 0.551 in |
Mounting Method | Mounting flange |
Finish | Anodised Natural |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue