Menu Search

Finishing Washers

In stock

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black, Natural and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
64 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Outside Diameter Compatible Thread Sizes (All) Type Washer Type Screw Type View
£ 0.0687 - £ 0.07 49802 In stock
Black
4.3 mm
12.0 mm
M4
5
Anti-Loss Washer
Countersunk Screw
£ 0.0929 - £ 0.0948 In production
Black
6.4 mm
16.0 mm
M6
5
Anti-Loss Washer
Countersunk Screw
£ 0.067 - £ 0.0684 15622 In stock
White
5.3 mm
12.7 mm
M5
1
Anti-Loss Washer
Countersunk Screw
£ 0.0502 - £ 0.0512 57416 In stock
White
3.2 mm
8.5 mm
M3
2
Anti-Loss Washer
Flat Screw
£ 0.1156 - £ 0.118 19784 In stock
White
8.4 mm
20.0 mm
M8
2
Anti-Loss Washer
Flat Screw
£ 0.0594 - £ 0.0606 15027 In stock
White
3.2 mm
14.0 mm
M3
4
Anti-Loss Washer
Flat Screw
£ 0.0502 - £ 0.0512 76131 In stock
White
3.2 mm
6.5 mm
M3
2
Anti-Loss Washer
Flat Screw
£ 0.067 - £ 0.0684 29869 In stock
Black
5.3 mm
10.5 mm
M5
2
Anti-Loss Washer
Flat Screw
£ 0.0553 - £ 0.0564 37404 In stock
Black
2.7 mm
6.8 mm
M2.5
1
Standard Washer
Countersunk Screw
£ 0.1096 - £ 0.1118 161241 In stock
Black
5.3 mm
18.0 mm
M5
3
Anti-Loss Washer
Countersunk Screw
£ 0.067 - £ 0.0684 46410 In stock
White
4.3 mm
12.0 mm
M4
5
Anti-Loss Washer
Countersunk Screw
£ 0.0929 - £ 0.0948 In production
White
6.4 mm
16.0 mm
M6
5
Anti-Loss Washer
Countersunk Screw
£ 0.0594 - £ 0.0606 1760 In stock
White
4.3 mm
10.5 mm
M4
1
Anti-Loss Washer
Countersunk Screw
£ 0.0502 - £ 0.0512 3488 In stock
White
2.7 mm
6.8 mm
M2.5
2
Standard Washer
Flat Screw
£ 0.0958 - £ 0.0977 34559 In stock
White
6.4 mm
15.0 mm
M6
2
Anti-Loss Washer
Flat Screw
£ 0.1096 - £ 0.1118 17200 In stock
White
5.3 mm
18.0 mm
M5
3
Anti-Loss Washer
Countersunk Screw
£ 0.125 - £ 0.1276 7000 In stock
White
6.4 mm
22.0 mm
M6
4
Anti-Loss Washer
Flat Screw
£ 0.067 - £ 0.0684 70348 In stock
White
5.3 mm
10.5 mm
M5
2
Anti-Loss Washer
Flat Screw
£ 0.1156 - £ 0.118 545476 In stock
Black
8.4 mm
15.0 mm
M8
2
Anti-Loss Washer
Flat Screw
£ 0.0502 - £ 0.0512 48398 In stock
Black
2.7 mm
6.8 mm
M2.5
2
Standard Washer
Flat Screw
  • of 4
Finishing Washer 4.3 mm 12.0 mm 3.2 mm PA Black

007011059901

Price Range
£ 0.07 - £ 0.0687

Stock Levels
49802 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6.6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    5
Finishing Washer 6.4 mm 16.0 mm 4.5 mm PA Black

007015059901

Price Range
£ 0.0948 - £ 0.0929

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6.6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    5
Finishing Washer 5.3 mm 12.7 mm 3.4 mm Nylon White

007105050001

Price Range
£ 0.0684 - £ 0.067

Stock Levels
15622 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 3.2 mm 8.5 mm 2.2 mm Nylon White

007203050001

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
57416 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 8.4 mm 20.0 mm 5.0 mm Nylon White

007208050001

Price Range
£ 0.118 - £ 0.1156

Stock Levels
19784 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 3.2 mm 14.0 mm 2.8 mm Nylon White

007403050001

Price Range
£ 0.0606 - £ 0.0594

Stock Levels
15027 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 3.2 mm 6.5 mm 2.0 mm Nylon White

007503050001

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
76131 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 5.3 mm 10.5 mm 2.8 mm Nylon Black

007505059901

Price Range
£ 0.0684 - £ 0.067

Stock Levels
29869 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 2.7 mm 6.8 mm 2.0 mm Nylon Black

007102559901

Price Range
£ 0.0564 - £ 0.0553

Stock Levels
37404 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 5.3 mm 18.0 mm 3.8 mm Nylon Black

007305059901

Price Range
£ 0.1118 - £ 0.1096

Stock Levels
161241 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    3
Finishing Washer 4.3 mm 12.0 mm 3.2 mm Nylon White

007011050001

Price Range
£ 0.0684 - £ 0.067

Stock Levels
46410 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    5
Finishing Washer 6.4 mm 16.0 mm 4.5 mm Nylon White

007015050001

Price Range
£ 0.0948 - £ 0.0929

Stock Levels
In production
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    5
Finishing Washer 4.3 mm 10.5 mm 2.8 mm Nylon White

007104050001

Price Range
£ 0.0606 - £ 0.0594

Stock Levels
1760 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 2.7 mm 6.8 mm 2.0 mm Nylon White

007202550001

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
3488 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 6.4 mm 15.0 mm 4.0 mm Nylon White

007206050001

Price Range
£ 0.0977 - £ 0.0958

Stock Levels
34559 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 5.3 mm 18.0 mm 3.8 mm Nylon White

007305050001

Price Range
£ 0.1118 - £ 0.1096

Stock Levels
17200 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    3
Finishing Washer 6.4 mm 22.0 mm 4.9 mm Nylon White

007406050001

Price Range
£ 0.1276 - £ 0.125

Stock Levels
7000 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 5.3 mm 10.5 mm 2.8 mm Nylon White

007505050001

Price Range
£ 0.0684 - £ 0.067

Stock Levels
70348 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 8.4 mm 15.0 mm 4.0 mm Nylon Black

007508059901

Price Range
£ 0.118 - £ 0.1156

Stock Levels
545476 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 2.7 mm 6.8 mm 2.0 mm Nylon Black

007202559901

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
48398 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 6.4 mm 15.0 mm 4.0 mm PA Black

007206059901

Price Range
£ 0.0977 - £ 0.0958

Stock Levels
345558 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6.6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 3.2 mm 10.2 mm 2.8 mm Nylon White

007009050001

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
In production
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    5
Finishing Washer 5.3 mm 14.0 mm 3.8 mm Nylon White

007013050001

Price Range
£ 0.0776 - £ 0.0761

Stock Levels
39897 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    5
Finishing Washer 2.7 mm 6.8 mm 2.0 mm Nylon White

007102550001

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
45322 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 6.4 mm 15.0 mm 4.0 mm Nylon White

007106050001

Price Range
£ 0.0977 - £ 0.0958

Stock Levels
26965 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 4.3 mm 10.5 mm 2.8 mm Nylon White

007204050001

Price Range
£ 0.0606 - £ 0.0594

Stock Levels
3800 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 3.2 mm 14.0 mm 2.9 mm Nylon White

007303050001

Price Range
£ 0.0609 - £ 0.0596

Stock Levels
70651 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    3
Finishing Washer 4.3 mm 16.0 mm 3.5 mm Nylon White

007404050001

Price Range
£ 0.1026 - £ 0.1006

Stock Levels
46322 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 4.3 mm 8.5 mm 2.2 mm Nylon White

007504050001

Price Range
£ 0.0606 - £ 0.0594

Stock Levels
64913 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 6.4 mm 12.7 mm 3.4 mm Nylon White

007506050001

Price Range
£ 0.0977 - £ 0.0958

Stock Levels
In production
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 5.3 mm 18.0 mm 3.5 mm Nylon Black

1070050001VR

Price Range
£ 0.2094 - £ 0.2094

Stock Levels
882 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Type
    3
Finishing Washer 6.4 mm 22.0 mm 4.5 mm Nylon White

007306050001

Price Range
£ 0.1451 - £ 0.1423

Stock Levels
4438 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    3
Finishing Washer 3.2 mm 10.2 mm 2.8 mm PA Black

007009059901

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6.6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    5
Finishing Washer 5.3 mm 14.0 mm 3.8 mm PA Black

007013059901

Price Range
£ 0.0776 - £ 0.0761

Stock Levels
66447 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6.6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    5
Finishing Washer 3.2 mm 8.5 mm 2.2 mm Nylon White

007103050001

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
3498 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 8.4 mm 20.0 mm 5.0 mm Nylon White

007108050001

Price Range
£ 0.1336 - £ 0.131

Stock Levels
71004 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 5.3 mm 12.7 mm 3.4 mm Nylon White

007205050001

Price Range
£ 0.0684 - £ 0.067

Stock Levels
In production
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 4.3 mm 16.0 mm 3.5 mm Nylon White

007304050001

Price Range
£ 0.0813 - £ 0.0796

Stock Levels
In production
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    3
Finishing Washer 5.3 mm 18.0 mm 4.0 mm Nylon White

007405050001

Price Range
£ 0.1118 - £ 0.1096

Stock Levels
29193 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 4.3 mm 8.5 mm 2.2 mm Nylon Black

007504059901

Price Range
£ 0.0606 - £ 0.0594

Stock Levels
8340 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 8.4 mm 15.0 mm 4.0 mm Nylon White

007508050001

Price Range
£ 0.118 - £ 0.1156

Stock Levels
127089 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 6.4 mm 15.0 mm 4.0 mm Nylon Black

1075050001VR

Price Range
£ 0.2806 - £ 0.2806

Stock Levels
12693 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 5.0 mm 12.0 mm HDPE Natural

006905100001

Price Range
£ 0.0703 - £ 0.0676

Stock Levels
33490 In stock
Attributes
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Type
    6
Finishing Washer 6.4 mm 15.0 mm Nylon Black

007106059901

Price Range
£ 0.0977 - £ 0.0958

Stock Levels
3690 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 3.2 mm 14.0 mm 2.9 mm PA Black

007303059901

Price Range
£ 0.0609 - £ 0.0596

Stock Levels
54606 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6.6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    3
Finishing Washer 3.2 mm 6.5 mm 2.0 mm Nylon Black

007503059901

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
45026 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 3.2 mm 14.0 mm 2.8 mm Nylon Black

007403059901

Price Range
£ 0.0606 - £ 0.0594

Stock Levels
20340 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 5.3 mm 18.0 mm 4.0 mm Nylon Black

007405059901

Price Range
£ 0.1118 - £ 0.1096

Stock Levels
58874 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 5.3 mm 12.7 mm Nylon Black

007205059901

Price Range
£ 0.0684 - £ 0.067

Stock Levels
8645 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 4.3 mm 16.0 mm 3.5 mm PA Black

007304059901

Price Range
£ 0.0813 - £ 0.0796

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6.6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    3
Finishing Washer 8.4 mm 20.0 mm Nylon Black

007108059901

Price Range
£ 0.1336 - £ 0.131

Stock Levels
11426 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 6.6 mm 17.3 mm 4.6 mm Nylon Natural

11SFW0025

Price Range
£ 0.0901 - £ 0.073

Stock Levels
14496 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Type
    6
Finishing Washer 5.0 mm 14.6 mm 3.9 mm Nylon Natural

11SFW0010

Price Range
£ 0.0845 - £ 0.0685

Stock Levels
1796 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Type
    6
Finishing Washer 3.2 mm 8.5 mm 2.2 mm Nylon Black

007103059901

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
4383 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 3.2 mm 8.5 mm 2.2 mm Nylon Black

007203059901

Price Range
£ 0.0512 - £ 0.0502

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 5.3 mm 12.7 mm Nylon Black

007105059901

Price Range
£ 0.0684 - £ 0.067

Stock Levels
7500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 6.4 mm 22.0 mm 4.9 mm Nylon Black

007406059901

Price Range
£ 0.1276 - £ 0.125

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 4.3 mm 16.0 mm 3.5 mm Nylon Black

007404059901

Price Range
£ 0.1026 - £ 0.1006

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 4.3 mm 10.5 mm Nylon Black

007204059901

Price Range
£ 0.0606 - £ 0.0594

Stock Levels
46544 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 4.3 mm 13.0 mm 2.9 mm Nylon Natural

11SFW0008

Price Range
£ 0.0773 - £ 0.0626

Stock Levels
1494 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Type
    6
Finishing Washer 4.3 mm 10.5 mm Nylon Black

007104059901

Price Range
£ 0.0606 - £ 0.0594

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 8.4 mm 20.0 mm 5.0 mm PA Black

007208059901

Price Range
£ 0.118 - £ 0.1156

Stock Levels
40496 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6.6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 6.4 mm 12.7 mm 3.4 mm Nylon Black

007506059901

Price Range
£ 0.0977 - £ 0.0958

Stock Levels
82000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 6.4 mm 22.0 mm 4.5 mm Nylon Black

007306059901

Price Range
£ 0.1451 - £ 0.1423

Stock Levels
25150 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    3