Quantity | Unit price |
---|---|
500 - 999 | £ 0.0606 |
1000 + | £ 0.0594 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Nylon 6/6 |
Washer Type | Anti-Loss Washer |
Screw Type | Flat Screw |
Type | 2 |
Compatible Thread Sizes (All) | M4 |
Outside Diameter | 8.5 mm |
Outside Diameter | 0.335 in |
Thickness | 2.2 mm |
Thickness | 0.087 in |
Standard | RoHs |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue