Hose Washer Caps

Hose Washer Caps are applied on hose and tube ends in order to prevent them from sliding over the fittings.


In Stock!

Free sample available
Refine By Clear Filters

Outside Diameter

More OptionsLess Options(2)

Hole Diameter

More OptionsLess Options(2)

Colour

Material


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Hole Diameter
:
14.6 mm
Colour
:
Yellow
Outside Diameter
:
24.6 mm
Overall Height
:
4.4 mm
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 5000

Order any quantity

For large quantities click 'Request Quote'
Please contact Customer Services for more information
Hole Diameter
:
14.6 mm
Colour
:
Black
Outside Diameter
:
24.6 mm
Overall Height
:
4.4 mm
Material
:
TPE
Fitting Style
:
Push Fit
Standard Pack: 5000

Order any quantity

1 : £0.451 250 : £0.225 500 : £0.112 1000 : £0.0826 5000 : £0.0676 50000 : £0.0663 100000 : £0.0649 For large quantities click 'Request Quote'

In Stock!

Hole Diameter
:
17.8 mm
Colour
:
Yellow
Outside Diameter
:
29 mm
Overall Height
:
4.4 mm
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 7000

Order any quantity

For large quantities click 'Request Quote'
Please contact Customer Services for more information
Hole Diameter
:
17.8 mm
Colour
:
Black
Outside Diameter
:
29 mm
Overall Height
:
4.4 mm
Material
:
TPE
Fitting Style
:
Push Fit
Standard Pack: 6500

Order any quantity

1 : £0.559 325 : £0.279 650 : £0.141 1300 : £0.102 6500 : £0.084 65000 : £0.0823 130000 : £0.0806 For large quantities click 'Request Quote'

In Stock!

Hole Diameter
:
21 mm
Colour
:
Yellow
Outside Diameter
:
32.2 mm
Overall Height
:
4.4 mm
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 5000

Order any quantity

For large quantities click 'Request Quote'
Please contact Customer Services for more information
Hole Diameter
:
21 mm
Colour
:
Black
Outside Diameter
:
32.2 mm
Overall Height
:
4.4 mm
Material
:
TPE
Fitting Style
:
Push Fit
Standard Pack: 5000

Order any quantity

1 : £0.618 250 : £0.311 500 : £0.155 1000 : £0.113 5000 : £0.0931 50000 : £0.0912 100000 : £0.0893 For large quantities click 'Request Quote'

In Stock!

Hole Diameter
:
26.7 mm
Colour
:
Yellow
Outside Diameter
:
35.6 mm
Overall Height
:
4.4 mm
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 5000

Order any quantity

1 : £0.364 250 : £0.182 500 : £0.0909 1000 : £0.0668 5000 : £0.0548 50000 : £0.0537 100000 : £0.0526 For large quantities click 'Request Quote'

In Stock!

Hole Diameter
:
26.7 mm
Colour
:
Black
Outside Diameter
:
35.6 mm
Overall Height
:
4.4 mm
Material
:
TPE
Fitting Style
:
Push Fit
Standard Pack: 5000

Order any quantity

1 : £0.736 250 : £0.369 500 : £0.184 1000 : £0.135 5000 : £0.11 50000 : £0.108 100000 : £0.106 For large quantities click 'Request Quote'

In Stock!

Hole Diameter
:
8.1 mm
Colour
:
Yellow
Outside Diameter
:
17.4 mm
Overall Height
:
4.4 mm
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 4750

Order any quantity

For large quantities click 'Request Quote'
Please contact Customer Services for more information
Hole Diameter
:
8.1 mm
Colour
:
Black
Outside Diameter
:
17.4 mm
Overall Height
:
4.4 mm
Material
:
TPE
Fitting Style
:
Push Fit
Standard Pack: 4750

Order any quantity

1 : £0.337 250 : £0.17 500 : £0.0841 1000 : £0.0617 4750 : £0.0511 5000 : £0.0507 50000 : £0.0481 100000 : £0.0456 For large quantities click 'Request Quote'

In Stock!

Hole Diameter
:
11.3 mm
Colour
:
Yellow
Outside Diameter
:
21.8 mm
Overall Height
:
4.4 mm
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 4000

Order any quantity

For large quantities click 'Request Quote'
Please contact Customer Services for more information
Hole Diameter
:
11.3 mm
Colour
:
Black
Outside Diameter
:
21.8 mm
Overall Height
:
4.4 mm
Material
:
TPE
Fitting Style
:
Push Fit
Standard Pack: 4000

Order any quantity

1 : £0.41 200 : £0.206 400 : £0.102 800 : £0.075 4000 : £0.0616 40000 : £0.0604 80000 : £0.0591 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered