Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0203 |
10000 + | £ 0.0116 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Colour | Cream |
Full Material | Low Density Polyethylene |
Compatible Screw Sizes (All) | 3/16 |
Inside Diameter | 2.9 mm |
Inside Diameter | 0.114 in |
Outside Diameter | 5.0 mm |
Outside Diameter | 0.197 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue