Menu Search

Fire Protection Sleeves

In stock

Fire Protection sleeves have excellent elasticity and are great for protecting or bundling hoses, tubes and cables in a variety of hostile environments. We have two styles of Firesleeve. Our basic Firesleeve that is assembled by sliding it over the end of the fitting or hose all the way until the hose assembly is covered, or our new style which has a hook and loop design that allows for easy installation and removal without having to disconnect the hose assembly. The insultation properties on both styles provide workers with effective protection against burns from hot hoses and reduces heat energy loss. They can withstand intense radiant heat and flame continuously up to 500 F or 3000 F for up to 30 seconds. They will immediately shed splash and canwithstand repeated exposure to shed splash of molten steel, aluminum and glass.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$300.10 - $385.90 In production
0.787 in
$240.20 - $308.80 In production
0.63 in
$345.20 - $443.80 In production
0.984 in
$180.10 - $231.50 4 In stock
0.394 in
$434.30 - $471.30 In production
1.000 in
$331.40 - $362.20 In production
0.750 in
$765.60 - $833.50 In production
1.625 in
$1,728.70 - $1,881.00 In production
4.000 in
$362.20 - $395.20 In production
0.875 in
$1,706.10 - $1,856.30 In production
3.750 in
FPS0250 $131.70 - $144.10 1 In stock
0.250 in
$1,230.70 - $1,339.80 1 In stock
2.500 in
$899.40 - $977.60 1 In stock
2.000 in
$1,675.20 - $1,823.40 In production
3.500 in
$796.40 - $868.50 In production
1.750 in
$1,634.10 - $1,780.20 In production
3.375 in
$1,494.10 - $1,625.90 1 In stock
3.000 in
$1,564.10 - $1,704.00 In production
3.250 in
$240.80 - $263.40 In production
0.625 in
$160.50 - $174.90 1 In stock
0.312 in
  • of 3
Heat Radiant Sleeve - Inside Diameter - 20.0 mm | 0.787 in ; Roll Length - 30.5 m | 100.066 ft ; Operating Temperature Range - 200 °C | 392 °F

900406

Price Range
$385.90 - $300.10

Stock Levels
In production
Attributes
  • Inside Diameter
    0.787 in
  • Roll Length
    100.066 ft
  • Colour
    Silver
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Knitted High Bulk Glass Fibre
Heat Radiant Sleeve - Inside Diameter - 16.0 mm | 0.63 in ; Roll Length - 30.5 m | 100.066 ft ; Operating Temperature Range - 200 °C | 392 °F

900405

Price Range
$308.80 - $240.20

Stock Levels
In production
Attributes
  • Inside Diameter
    0.63 in
  • Roll Length
    100.066 ft
  • Colour
    Silver
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Knitted High Bulk Glass Fibre
Heat Radiant Sleeve - Inside Diameter - 25.0 mm | 0.984 in ; Roll Length - 30.5 m | 100.066 ft ; Operating Temperature Range - 200 °C | 392 °F

900407

Price Range
$443.80 - $345.20

Stock Levels
In production
Attributes
  • Inside Diameter
    0.984 in
  • Roll Length
    100.066 ft
  • Colour
    Silver
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Knitted High Bulk Glass Fibre
Heat Radiant Sleeve - Inside Diameter - 10.0 mm | 0.394 in ; Roll Length - 30.5 m | 100.066 ft ; Operating Temperature Range - 200 °C | 392 °F

900404

Price Range
$231.50 - $180.10

Stock Levels
4 In stock
Attributes
  • Inside Diameter
    0.394 in
  • Roll Length
    100.066 ft
  • Colour
    Silver
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Knitted High Bulk Glass Fibre
Fire Protection Sleeve - Inside Diameter - 25.4 mm | 1.000 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1000

Price Range
$471.30 - $434.30

Stock Levels
In production
Attributes
  • Inside Diameter
    1.000 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 19.1 mm | 0.750 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0750

Price Range
$362.20 - $331.40

Stock Levels
In production
Attributes
  • Inside Diameter
    0.750 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 41.3 mm | 1.625 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1625

Price Range
$833.50 - $765.60

Stock Levels
In production
Attributes
  • Inside Diameter
    1.625 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 101.6 mm | 4.000 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS4000

Price Range
$1,881.00 - $1,728.70

Stock Levels
In production
Attributes
  • Inside Diameter
    4.000 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 22.2 mm | 0.875 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0875

Price Range
$395.20 - $362.20

Stock Levels
In production
Attributes
  • Inside Diameter
    0.875 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 95.3 mm | 3.750 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3750

Price Range
$1,856.30 - $1,706.10

Stock Levels
In production
Attributes
  • Inside Diameter
    3.750 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 6.4 mm | 0.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0250

Price Range
$144.10 - $131.70

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 63.5 mm | 2.500 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS2500

Price Range
$1,339.80 - $1,230.70

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    2.500 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 50.8 mm | 2.000 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS2000

Price Range
$977.60 - $899.40

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    2.000 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 88.9 mm | 3.500 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3500

Price Range
$1,823.40 - $1,675.20

Stock Levels
In production
Attributes
  • Inside Diameter
    3.500 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 44.5 mm | 1.750 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1750

Price Range
$868.50 - $796.40

Stock Levels
In production
Attributes
  • Inside Diameter
    1.750 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 85.7 mm | 3.375 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3375

Price Range
$1,780.20 - $1,634.10

Stock Levels
In production
Attributes
  • Inside Diameter
    3.375 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 76.2 mm | 3.000 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3000

Price Range
$1,625.90 - $1,494.10

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    3.000 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 82.6 mm | 3.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3250

Price Range
$1,704.00 - $1,564.10

Stock Levels
In production
Attributes
  • Inside Diameter
    3.250 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 15.9 mm | 0.625 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0625

Price Range
$263.40 - $240.80

Stock Levels
In production
Attributes
  • Inside Diameter
    0.625 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 7.9 mm | 0.312 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0313

Price Range
$174.90 - $160.50

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    0.312 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 34.9 mm | 1.375 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1375

Price Range
$658.60 - $605.10

Stock Levels
In production
Attributes
  • Inside Diameter
    1.375 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 38.1 mm | 1.500 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1500

Price Range
$724.40 - $664.70

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 31.8 mm | 1.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1250

Price Range
$615.30 - $565.90

Stock Levels
In production
Attributes
  • Inside Diameter
    1.250 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 12.7 mm | 0.500 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0500

Price Range
$230.50 - $209.90

Stock Levels
In production
Attributes
  • Inside Diameter
    0.500 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 57.2 mm | 2.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS2250

Price Range
$1,131.90 - $1,039.30

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    2.250 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 9.5 mm | 0.375 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0375

Price Range
$197.60 - $181.10

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 60.3 mm | 2.375 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS2375

Price Range
$1,230.70 - $1,131.90

Stock Levels
In production
Attributes
  • Inside Diameter
    2.375 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 69.9 mm | 2.750 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS2750

Price Range
$1,418.00 - $1,302.70

Stock Levels
In production
Attributes
  • Inside Diameter
    2.750 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 25.4 mm | 1.000 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS1000

Price Range
$689.40 - $655.20

Stock Levels
6 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 28.6 mm | 1.125 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS1125

Price Range
$843.20 - $801.40

Stock Levels
In production
Attributes
  • Inside Diameter
    1.125 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 44.5 mm | 1.750 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS1750

Price Range
$1,321.80 - $1,255.30

Stock Levels
In production
Attributes
  • Inside Diameter
    1.750 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 79.4 mm | 3.125 in ; Roll Length - 9.8 m | 32 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS3125

Price Range
$1,215.40 - $1,154.60

Stock Levels
In production
Attributes
  • Inside Diameter
    3.125 in
  • Roll Length
    32 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 101.6 mm | 4.000 in ; Roll Length - 9.8 m | 32 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS4000

Price Range
$1,513.60 - $1,437.60

Stock Levels
In production
Attributes
  • Inside Diameter
    4.000 in
  • Roll Length
    32 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 12.7 mm | 0.500 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS0500

Price Range
$184.20 - $174.70

Stock Levels
In production
Attributes
  • Inside Diameter
    0.500 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 15.9 mm | 0.625 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS0625

Price Range
$417.80 - $396.90

Stock Levels
In production
Attributes
  • Inside Diameter
    0.625 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 41.3 mm | 1.625 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS1625

Price Range
$1,183.10 - $1,124.30

Stock Levels
In production
Attributes
  • Inside Diameter
    1.625 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 63.5 mm | 2.500 in ; Roll Length - 9.8 m | 32 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS2500

Price Range
$974.20 - $924.90

Stock Levels
In production
Attributes
  • Inside Diameter
    2.500 in
  • Roll Length
    32 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 76.2 mm | 3.000 in ; Roll Length - 9.8 m | 32 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS3000

Price Range
$1,183.10 - $1,124.30

Stock Levels
In production
Attributes
  • Inside Diameter
    3.000 in
  • Roll Length
    32 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 7.9 mm | 0.312 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS0312


Stock Levels
In production
Attributes
  • Inside Diameter
    0.312 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber;Fibreglass;Polyamide
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 31.8 mm | 1.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS1250

Price Range
$1,025.50 - $974.20

Stock Levels
In production
Attributes
  • Inside Diameter
    1.250 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 50.8 mm | 2.000 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS2000

Price Range
$1,409.10 - $1,338.90

Stock Levels
In production
Attributes
  • Inside Diameter
    2.000 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 60.3 mm | 2.375 in ; Roll Length - 9.8 m | 32 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS2375

Price Range
$879.30 - $835.60

Stock Levels
In production
Attributes
  • Inside Diameter
    2.375 in
  • Roll Length
    32 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 85.7 mm | 3.375 in ; Roll Length - 9.8 m | 32 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS3375

Price Range
$1,270.50 - $1,207.80

Stock Levels
In production
Attributes
  • Inside Diameter
    3.375 in
  • Roll Length
    32 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 9.5 mm | 0.375 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS0375

Price Range
$334.20 - $317.20

Stock Levels
In production
Attributes
  • Inside Diameter
    0.375 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 19.1 mm | 0.750 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS0750

Price Range
$565.90 - $537.50

Stock Levels
In production
Attributes
  • Inside Diameter
    0.750 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 34.9 mm | 1.375 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS1375

Price Range
$981.80 - $932.50

Stock Levels
In production
Attributes
  • Inside Diameter
    1.375 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 54 mm | 2.125 in ; Roll Length - 19.8 m | 65 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS2125

Price Range
$1,618.00 - $1,536.40

Stock Levels
In production
Attributes
  • Inside Diameter
    2.125 in
  • Roll Length
    65 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 69.9 mm | 2.750 in ; Roll Length - 9.8 m | 32 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS2750

Price Range
$1,078.70 - $1,025.50

Stock Levels
In production
Attributes
  • Inside Diameter
    2.750 in
  • Roll Length
    32 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre
Fire Protection Sleeve - Inside Diameter - 88.9 mm | 3.500 in ; Roll Length - 9.8 m | 32 ft ; Operating Temperature Range - 260 °C | 500 °F

FPQS3500

Price Range
$1,488.90 - $1,414.80

Stock Levels
In production
Attributes
  • Inside Diameter
    3.500 in
  • Roll Length
    32 ft
  • Colour
    Red
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre & Nylon Polyamid
  • Inner Material
    Glass Fibre