Quantity | Unit price |
---|---|
1 - 4 | $385.90 |
5 - 9 | $365.10 |
10 - 24 | $337.70 |
25 + | $300.10 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 20.0 mm |
---|---|
Inside Diameter | 0.787 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Colour | Silver |
Full Material | Silicone Rubber & Knitted High Bulk Glass Fibre |
Inner Material | Knitted High Bulk Glass Fibre |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue