Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Thread Size | Mount Type | Full Material | Base Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$15.30 - $28.80 | 356 In stock |
Bolt Down
|
1/2-13
|
Threaded Stud
|
|
3.150 in
80 mm
|
|||||
$16.60 - $31.40 | 2 In stock |
Bolt Down
|
1/2-13
|
Threaded Stud
|
|
3.150 in
80 mm
|
|||||
$17.50 - $32.90 | In production |
Bolt Down
|
5/8-11
|
Threaded Stud
|
|
3.150 in
80 mm
|
|||||
$23.80 - $44.80 | 1 In stock |
Bolt Down
|
5/8-11
|
Threaded Stud
|
|
3.940 in
100.1 mm
|
|||||
$31.20 - $58.40 | In production |
Bolt Down
|
5/8-11
|
Threaded Stud
|
|
4.720 in
119.9 mm
|
|||||
$36.60 - $68.30 | In production |
Bolt Down
|
5/8-11
|
Threaded Stud
|
|
4.720 in
119.9 mm
|
|||||
$41.30 - $77.40 | In production |
Bolt Down
|
3/4-10
|
Threaded Stud
|
|
4.720 in
119.9 mm
|
|||||
$51.90 - $97.10 | 47 In stock |
Bolt Down
|
3/4-10
|
Threaded Stud
|
|
4.720 in
119.9 mm
|
|||||
$1.50 - $5.40 | 1485 In stock |
Bolt Down
|
3/8-16
|
Threaded Stud
|
|
0.984 in
25 mm
|
|||||
$1.80 - $6.90 | 4196 In stock |
Bolt Down
|
5/16-18
|
Threaded Stud
|
|
1.260 in
32 mm
|
|||||
$2.00 - $8.40 | 368 In stock |
Bolt Down
|
3/8-16
|
Threaded Stud
|
|
1.260 in
32 mm
|
|||||
$2.30 - $8.70 | 1164 In stock |
Bolt Down
|
3/8-16
|
Threaded Stud
|
|
1.496 in
38 mm
|
|||||
$2.50 - $9.40 | 4554 In stock |
Bolt Down
|
3/8-16
|
Threaded Stud
|
|
1.850 in
47 mm
|
|||||
$15.30 - $28.80 | 219 In stock |
Plain
|
1/2-13
|
Threaded Stud
|
|
3.150 in
80 mm
|
|||||
$16.60 - $31.40 | In production |
Bolt Down
|
1/2-13
|
Threaded Stud
|
|
3.150 in
80 mm
|
|||||
$14.90 - $28.10 | In production |
Bolt Down
|
5/8-11
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
|||||
$19.00 - $35.70 | In production |
Bolt Down
|
5/8-11
|
Threaded Stud
|
|
3.150 in
80 mm
|
|||||
AFM4500B | $28.60 - $53.40 | In production |
Bolt Down
|
5/8-11
|
Threaded Stud
|
|
3.940 in
100.1 mm
|
||||
$36.60 - $68.30 | In production |
Bolt Down
|
5/8-11
|
Threaded Stud
|
|
4.720 in
119.9 mm
|
|||||
$41.30 - $77.40 | In production |
Bolt Down
|
3/4-10
|
Threaded Stud
|
|
4.720 in
119.9 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue