Quantity | Unit price |
---|---|
1 - 39 | $24.00 |
40 - 199 | $16.00 |
200 - 399 | $15.10 |
400 - 599 | $14.50 |
600 - 799 | $13.60 |
800 + | $12.80 |
Base Diameter | 59.9 mm |
---|---|
Base Diameter | 2.360 in |
Base Type | Plastic Swivel |
Material | Nylon;Steel |
Mount Type | Threaded Stud |
Thread Size | 3/8-16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue