Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

SR 6449

 (73 Termékek)

Lista Táblázat

Bellows

Raktáron Gyártás alatt

Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.

It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.

It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.

  • It expands and contracts in response to movement and pressure changes.
  • It should be tied at both ends with two cable ties.
  • Used in the automotive, HVAC, and manufacturing industries.
Material: PVC, Rubber

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Weather Stripping Gaskets

Raktáron Gyártás alatt

This range of Weather Stripping Gasket features a rubber-based permanent adhesive on both sides, which is not recommended for applications with direct UV exposure.
The gasket has excellent resistance to acid, ozone and oxidation.

Ideal for use in HVAC or electrical enclosures, lighting fixtures, vibration dampening and more.

  • Material: Neoprene, Nitrile and PVC blend
  • Colour: Black
  • Service temperature: -28C to 101C
  • Density (kg/m3): 64 - 112
  • Compression Deflection: 140 - 350 g/cm2

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Banjo Union Caps

Raktáron Gyártás alatt

A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.

The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.

The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.

  • Materials: Flexible PVC and HDPE
  • Colours: Red and Yellow
  • Fits hydraulic Banjo Unions to DIN 7642 B/E

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Push Fit Feet

Raktáron Gyártás alatt

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Push Fit Bumpers & Rubber Feet - Bumper Feet

Raktáron Gyártás alatt

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Snap-Fit Blanking Plugs

Raktáron Gyártás alatt

Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.

The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.

It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Retaining Washers

Raktáron Gyártás alatt

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Terminal Insulators

Raktáron Gyártás alatt

Terminal Insulators protect connection points at the end of cables to prevent short circuits. Manufactured in non-conductive plastic.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Tube End Plugs

Raktáron Gyártás alatt

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. These plugs are designed to provide a secure and reliable closure, preventing leaks, contamination, and damage to the tube or pipe. With their exceptional durability, versatility, and ease of installation, tube end plugs offer numerous benefits and find applications in industries such as construction, plumbing, and manufacturing.

One of the main characteristics of tube end plugs is their versatility in terms of materials and sizes. These plugs are typically made from high-quality materials like rubber, plastic, or metal, ensuring excellent strength and resistance to wear and tear. Tube end plugs come in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal. They can be customized to meet specific requirements, such as temperature or chemical resistance, making them suitable for a wide range of applications.

  • Material: LDPE, PVC, PE
  • Colour: Natural, Black, White

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Domed Blanking Plugs

Raktáron Gyártás alatt

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Flanged Barrel Plugs

Raktáron Gyártás alatt

These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.

In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.

The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Screw-On Bumper Feet

Raktáron Gyártás alatt

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Flexiplugs

Raktáron Gyártás alatt

Flexiplugs are used to secure screws and nails in threaded and plain holes in plasterboard, plaster and other soft materials. They give a firm grasp, resist breakage and tearing and are good protection against damage, dirt, moisture, and corrosion during storage and transportation.

Due to its lightweight, pre-formed, and pre-drilled design, it is simple to install and remove by gently hand threading. Metric and UNF thread sizes are supported. Commonly used in construction, electrical, and industrial equipment.

  • Material: PVC
  • Colour: Yellow, Black

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Vertical Toggle Clamp

Raktáron Gyártás alatt

Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Lobed Hand Knobs

Raktáron Gyártás alatt

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Rubber Handle Grips – Round

Raktáron Gyártás alatt

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Pull Tab Caps

Raktáron Gyártás alatt

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black, Red

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Sleeve Insulators

Raktáron Gyártás alatt

Sleeve Insulators are designed for straight and flag style pre-assembled wires and receptacles. These insulators are easily installed by slipping the sleeve onto the receptacle and snapping it shut by hand.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

High Temperature Tapered Plugs

Raktáron Gyártás alatt

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM, TPR
  • Colour: Natural, Black, Yellow, Red, Blue, Green, Pink

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Masking Flangeless Plugs

Raktáron Gyártás alatt

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Round Hanger Caps

Raktáron Gyártás alatt

Round Hanger Cap designed to protect from outside diameters of threaded or non-threaded tubing, pipe and rods. It can help prevent accidental displacement. It has an attractive finish with a convenient pierced end for hanging.

They are flexible for easy fitting and offer good weather resistance, making them a good choice for outdoor applications.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Round Feet Ferrules - Tapered

Raktáron Gyártás alatt

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Round Feet Ferrules - Standard

Raktáron Gyártás alatt

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Round Vinyl End Caps

Raktáron Gyártás alatt

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Round Unthreaded PVC Spacers

Raktáron Gyártás alatt

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)
  • / 3