Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

210C

 (9 Termékek)

Lista Táblázat

Masking Straight Caps & Plugs

Raktáron Gyártás alatt

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

High Temperature Tapered Plugs

Raktáron Gyártás alatt

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM, TPR
  • Colour: Natural, Black, Yellow, Red, Blue, Green, Pink

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Masking Flangeless Plugs

Raktáron Gyártás alatt

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Easy Pull Masking Caps

Raktáron Gyártás alatt

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colours: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Masking Washer Caps

Raktáron Gyártás alatt

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Material: Silicone (55 Shore A)
  • Maximum Temperature: 316 degrees C (600 degrees F)
  • Colours: Black, Green, Grey, Natural, Pink, Purple, Red and Yellow

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Masking Pull Plugs

Raktáron Gyártás alatt

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: Silicone, EPDM, Silicone Rubber, TPR
  • Colour: Natural, Black, Clear, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Masking Cones

Raktáron Gyártás alatt

Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.

The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Brown, Green, Natural, Red, Rust, Purple and Yellow

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Masking Tape - High Temperature

Raktáron Gyártás alatt

Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 260C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.

The range includes polyester tapes with a maximum temperature of up to 180C; the thinner blue version is supplied in 25 micron tape thickness and is ideal for curved applications. The thicker green version is supplied in 38 micron tape thickness and can be used for powder coating and anodizing.

Our high-performance polyimide tape is optimal for electro-coating (E-coating) applications. The brown roll-tape has a maximum temperature of up to 260C and offers chemical and abrasion resistance.

Our range includes a silicone rubber Eze-wrap tape that has a maximum temperature of up to 204C. This tape is capable of self-fusing and will adhere to itself to form a homogenous mass that provides excellent sealing. Great for irregular-shaped objects.

Why not try our fibreglass cloth tape with a maximum temperature of up to 250C. This tape is solvent and abrasion resistant and the tightly-woven material has superb tear strength. An ideal choice for high-pressure applications, such as sand blasting.

We also offer a range of paper masking tapes that range in temperatures from 80C up to 180C. These are a great choice for painting applications.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Masking Washer Plugs

Raktáron Gyártás alatt

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple, Red

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)