Menu Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Usage intensif Butée d’empilage Guidage en rotation

 (55 Types de produit)

Liste Grille

Ball & Socket Joints - with Sealing Cap

En stock En cours de production

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Bellows

En stock En cours de production

Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.

It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.

It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.

  • It expands and contracts in response to movement and pressure changes.
  • It should be tied at both ends with two cable ties.
  • Used in the automotive, HVAC, and manufacturing industries.
Material: PVC, Rubber

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Double Universal Joints

En stock En cours de production

These Double Universal Joints, also known as double cardan joints, are mechanical components that unite two single joints to allow for even larger angular misalignment between shafts. Their unique form allows for torque's smooth and effective transfer over extended distances and at substantial angles.

They can transmit power smoothly and effectively even when the connecting shafts are not precisely aligned. They were created to endure heavy loads and provide long-lasting performance in harsh working situations.

It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • It unites two single joints to allow for larger angular misalignment between shafts.
  • It endures heavy loads and provide long-lasting performance in harsh working situations.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Double Universal Joints - Unbored Solid Ends

En stock En cours de production

These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.

They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.

It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • Used for bending angles or when two shafts are offset with respect to each other.
  • It has a maximum driving speed of 1000rpm for the ball-bearing joints.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Heavy Duty Rod Ends - Male

En stock En cours de production

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Mating Pieces for Clevis Joints

En stock En cours de production

These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.

The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.

It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • Intended to fit between our clevis joints to provide a connection where an angular offset is required.
  • The thread size is designed to match the clevis joint, making installation and removal simple.
  • The smooth surface finish of the mating piece decreases friction and wear, contributing to the longevity and efficiency of the joint.
Material: Stainless Steel, Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Plastic Circlips

En stock En cours de production

These Plastic Circlips are intended to fit into grooves or bores, providing a secure and dependable grasp on shafts and other cylindrical objects, clevis joints and clevis pins.

Provides durability, strength, corrosion resistance, and wear resistance. Aside from being lightweight, it is perfect for applications demanding a weight reduction.

Simple to install and remove, providing convenience and efficiency throughout assembly and maintenance operations. Used in various applications such as automotive, industrial, and electronics.

  • Fits into grooves or bores, providing a secure and dependable grasp on shafts.
  • Provides durability, strength, and corrosion resistance.
  • Used in automotive, industrial, and electronics applications.
Material: POMColour: Black

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Single Universal Joint - Unbored Solid Ends

En stock En cours de production

These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.

Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.

It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.

  • It transmits torque and rotation between two non-aligned shafts with a maximum joint driving speed of 1000 rpm.
  • It can bend up to 45 degrees per joint.
  • Used in automotive drive shafts, industrial machinery, and steering systems.
Material: 304 Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Single Universal Joints

En stock En cours de production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Stainless Circlips

En stock En cours de production

These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.

It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.

It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.

  • It attaches and grabs bearings, gears and other components to shafts or in bores.
  • Suited for use in severe settings or when moisture or chemicals are present.
  • Used in automotive, industrial, and manufacturing industries.
Material: 303 Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Telescopic Universal Joints

En stock En cours de production

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Ball & Socket Joints

En stock En cours de production

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Ball & Socket Joints - with Flats on Housing

En stock En cours de production

These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.

The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Ball and socket provides long-lasting performance and smooth operation by reducing friction and wear.
  • The flat on the housing aids installation by allowing a spanner to grip the part.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Charnière à friction à axe double

En stock En cours de production

Ces charnières couple constant à axe double sont en acier inoxydable et sont idéales pour une utilisation en tant que supports de moniteurs pivotants. La valeur de couple fixe permet à la charnière de pivoter dans un mode fluide et contrôlé dans les deux directions.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Charnières HVAC

En stock En cours de production

Les charnières CVC sont des charnières à articulation libre à usage intensif idéales pour les grandes portes avec montage affleurant. Elles sont adaptées pour les appareils de climatisation, les panneaux électriques et les panneaux de machines. Cette gamme propose un éventail de conceptions et de matières pour convenir aux exigences esthétiques, d'environnement et d'application. Customers buying this product might also be interested in our range of weather stripping gaskets.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Charnières dégondables à visser

En stock En cours de production

Les charnières démontables à visser sont constituées d'un corps en deux parties en acier laminé avec extrémités rondes. Idéales pour être vissées sur le cadre d'un grand nombre d'équipements industriels

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Charnières démontables à souder

En stock En cours de production

Les charnières démontables à souder sont constituées d'un corps en deux parties en acier laminé avec extrémités rondes. Idéales pour être soudées sur le cadre d'un grand nombre d'équipements industriels

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Charnières à battant et paumelles de grille invisibles

En stock En cours de production

Les charnières plates et simples sont idéales pour le démontage d'une porte en cas de difficulté d'accès à l'intérieur de l'armoire. La gamme comprend de nombreux modèles et matières

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Charnières à couple constant - Contrôle de position

En stock En cours de production

Ces charnières couple constant articulent et maintiennent un panneau en position, éliminant ainsi tout recours nécessaire à un vérin à gaz ou à un support de couvercle. La valeur de couple est fixée à une valeur spécifique qui ne nécessite aucun ajustement pendant son cycle de vie et la gamme comprend des charnières fabriquées à partir de différentes matières et différentes valeurs de couple fixes, y compris des charnières à cliquet.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Charnières à couple réglable - avec vis à ergot

En stock En cours de production

Ces charnières à couple réglable articulent et maintiennent un panneau en position, éliminant ainsi tout recours nécessaire à un vérin à gaz ou à un support de couvercle. La valeur du couple peut être réglée en tournant la vis intégrée et la gamme est disponible dans différentes matières et finitions, ainsi que dans différents types de fixation.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clevis Pins

En stock En cours de production

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: Igumid G, Steel, Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clevis Retention Clips

En stock En cours de production

These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.

It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.

It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It holds a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
  • The steel material ensures longevity and the capacity to withstand large weights, also resistant to wear and corrosion.
  • It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place.
Material: Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Embouts et butées - Fileté

En stock En cours de production

Les embouts et butées filetés peuvent être utilisés en tant que dispositif de nivellement ou butée pour les petits appareils. La matière non corrosive du goujon et du pied est durable et résistante aux environnements difficiles.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Heavy Duty Rod Ends - Female

En stock En cours de production

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Morceaux de ruban à forte adhérence

En stock En cours de production

Les rubans Duraco High Bond sont des rubans adhésifs à cœur en mousse acrylique haute performance qui satisfont un vaste éventail de besoins d'applications. Les rubans à forte adhérence sont inviolables, parfaitement adaptés à l'assemblage de métaux différents et très résistants aux cycles de température. Disponible en 3 couleurs : transparent, blanc, gris. Le ruban transparent est idéal pour les applications sur les surfaces acryliques et en verre. Plaquettes prédécoupées pour faciliter l'application : il suffit de les peler et de les coller. Caractéristiques : Adhésif : Permanent à cœur en mousse acrylique. Plage de température de service : Clair : De -20F à 300F Blanc : De -20F à 240F Gris : De -20F à 240F ; Applications : Électroménager : remplace les fixations mécaniques sur les appareils électroménagers du commerce et grand public. Décoration : fixation invisible de panneaux décoratifs. Équipements électroniques : écrans LCD, assemblage de matériel électronique portatif, boîtiers de données. Événement promotionnel : installation invisible de banderoles et d'affichage. CVC : remplace les fixations mécaniques et les soudures dans l'assemblage des unités de chauffage et de climatisation.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)
  • sur 3