Menu Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Bridage Brides et pinces Pitbull Clamps

 (2 Types de produit)

Liste Grille

Modular Pitbull Clamps

En stock En cours de production

Modular Pitbull Clamps have a low profile and a strong downward force. It is intended for use in fixtures or cubes.

The slotted version has a clamping step to lift the workpiece off the machine table through milling or drilling. While the small version is appropriate for clamping workpieces in sequence, the back surface of the clamp is used to find the next workpiece.

The clamps back is square to the bottom for proper part placement. It is strong and ready to use after being installed in the application. It is used in power transmission systems, machinery, construction and rigging.

  • It has a low profile and a strong downward force.
  • Slotted version has a clamping step to lift the workpiece off the machine table through drilling.
  • Used in power transmission systems, machinery, construction and rigging.
Material: Hardened Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Pitbull Clamps

En stock En cours de production

These Pitbull Clamps are used to hold workpieces securely in place. It uses a clamping technology that blends the clamp's gripping force with the adaptability and flexibility of a vice.

It has a low grip height and positive downforce. The blunt tool steel edge is less likely to leave marks on workpieces, whilst the knife-edge version cuts into the material for more aggressive machining.

It enables quick and simple clamping without extra tools or excessive force. It can withstand temperatures ranging from -30 C to +80C. Suitable for metalworking, woodworking, or fabrication applications.

  • It has a low grip height and positive downforce.
  • It can withstand temperatures from -30 C to +80C.
  • Suitable for metalworking, woodworking, or fabrication applications.
Material: Steel, Brass

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)