Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Matière: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Couleur: Noir, Naturel Séries:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Diamètre d'arbre | Diamètre extérieur de la bride | Flanged | Longueur totale | Diamètre du trou de l'arbre | Longueur de l'arbre | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| € 0,4393 - € 0,717 | 3400 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| € 0,4027 - € 0,7338 | 2700 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| € 0,3432 - € 0,6255 | 4300 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| € 0,4027 - € 0,7338 | 15800 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| € 0,4393 - € 0,717 | 16400 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| € 0,7521 - € 1,5057 | 608 En stock |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Oui
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| € 0,9336 - € 1,8765 | 176 En stock |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Oui
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
| € 0,4317 - € 0,7887 | 21200 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| € 0,479 - € 0,778 | 11400 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
||
| € 1,6476 - € 3,3105 | 250 En stock |
1.417 in
36.0 mm
|
1.772 in
45.0 mm
|
Oui
|
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
||
| € 4,0123 - € 6,3008 | 60 En stock |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Oui
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
||
| € 0,3432 - € 0,6255 | 15400 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| € 0,2593 - € 0,4729 | Demander le délai de livraison ici |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| € 0,3127 - € 0,5705 | 4697 En stock |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| € 0,3341 - € 0,8177 | 134 En stock |
0.787 in
20.0 mm
|
|
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
|
||
| € 0,6788 - € 1,5012 | 103 En stock |
0.866 in
22.0 mm
|
|
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
|
||
| € 0,6529 - € 1,4356 | 44 En stock |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| € 0,6834 - € 1,5072 | 2358 En stock |
0.984 in
25.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| € 1,2692 - € 4,9277 | 40 En stock |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
| € 2,8071 - € 5,7668 | 200 En stock |
1.102 in
28.0 mm
|
|
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm