Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Matière: Acier zingué, Acier inoxydable AISI 304, Acier, Acier inoxydable Séries:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Longueur de fermeture | Longueur totale | Longueur totale | Matière | Capacité de charge | Largeur totale | Hauteur totale | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|---|
| € 31,022 - € 34,4688 | 3032 En stock |
|
13.78 in
350.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| € 54,448 - € 60,4937 | 1985 En stock |
|
25.591 in
650.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| € 86,7961 - € 96,4346 | 1952 En stock |
|
11.811 in
300.0 mm
|
|
Acier
|
|
|
|
||
| € 202,5859 - € 225,097 | 1947 En stock |
|
27.559 in
700.0 mm
|
|
Acier
|
|
|
|
||
| € 102,3076 - € 113,6824 | 1980 En stock |
|
15.748 in
400.0 mm
|
|
Acier
|
|
|
|
||
| € 160,8779 - € 178,762 | 1957 En stock |
|
23.622 in
600.0 mm
|
|
Acier
|
|
|
|
||
| € 40,3161 - € 49,7819 | Demander le délai de livraison ici |
|
18.189 in
462.0 mm
|
|
Acier
|
|
|
|
||
| € 180,1416 - € 200,1598 | 1981 En stock |
|
25.591 in
650.0 mm
|
|
Acier
|
|
|
|
||
| € 28,5301 - € 31,7117 | Demander le délai de livraison ici |
|
10.039 in
255.0 mm
|
|
Acier
|
|
|
|
||
| € 31,3139 - € 38,659 | 1697 En stock |
|
12.992 in
330.0 mm
|
|
Acier
|
|
|
|
||
| € 24,38 - € 27,0847 | 920 En stock |
|
9.843 in
250.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| € 39,4279 - € 43,8021 | 1498 En stock |
|
19.685 in
500.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| € 94,4454 - € 104,9321 | 1970 En stock |
|
13.78 in
350.0 mm
|
|
Acier
|
|
|
|
||
| € 32,64 - € 40,3027 | Demander le délai de livraison ici |
|
14.764 in
375.0 mm
|
|
Acier
|
|
|
|
||
| € 35,6089 - € 39,5729 | 560 En stock |
|
15.748 in
400.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| € 48,6943 - € 54,1036 | 1730 En stock |
|
23.622 in
600.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| € 119,0907 - € 132,3221 | Demander le délai de livraison ici |
|
17.717 in
450.0 mm
|
|
Acier
|
|
|
|
||
| € 22,432 - € 24,9105 | 1447 En stock |
|
6.614 in
168.0 mm
|
|
Acier
|
|
|
|
||
| € 134,5488 - € 149,4897 | 1891 En stock |
|
19.685 in
500.0 mm
|
|
Acier
|
|
|
|
||
| € 46,5334 - € 51,7043 | 1872 En stock |
|
21.654 in
550.0 mm
|
|
Galvanised Steel