En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(505 conjuntos de productos)
El haz se desliza fácilmente hacia dentro y hacia fuera. Se montan rápida y fácilmente con una base adhesiva. Se presentan en siete tamaños distintos para diversos diámetros de haces. PVC clasificado UL94 V-0 con adhesivo acrílico. El elemento adhesivo del producto tiene una vida útil de aproximadamente un año a partir de la fecha de envío cuando se almacena en el embalaje original sin abrir, a temperatura ambiente y lejos de la luz solar.
These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors.
They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.
They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.
The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Los clips para cables con montaje atornillable son ideales para sujetar sus cables y el estilo en U permite una instalación y extracción rápida de sus cables y alambres
Las abrazaderas ofrecen una sujeción segura a la vez que sencilla y son una solución ideal para la gestión del cableado en varias aplicaciones. La abrazadera con montaje de espárrago se monta presionándola en un espárrago o atornillándola para proporcionar una sujeción segura
Sujeta los tubos corrugados/enrollados u otros haces. Un nervio interno que cubre todo el diámetro de la abrazadera ofrece un fuerte agarre. Seguro extraíble para un cómodo mantenimiento. El montaje de grapa se adapta bien a una amplia variedad de grosores de panel
Esta abrazadera sujeta los tubos corrugados y enrollados u otros haces de forma segura. Cuenta con un nervio interno que cubre todo el diámetro de la abrazadera ofreciendo un fuerte agarre.
Este pasacable dual con grapa ofrece la ventaja de guiar un tubo o una tubería de 25,0 mm, así como dos haces más pequeños de 6,0 mm por separado.
Se utiliza para fijar cables y tubos en un panel con un casquillo estriado.
Esta gama de cubiertas de fusibles es perfecta cuando se requiere rigidez, pero no hay posibilidad de utilizar una cubierta premontada. Ofrece una protección excelente para componentes frágiles de vidrio de protección de circuitos.
Esta abrazadera tiene un montaje de grapa y se encaja fácilmente en un orificio de montaje usando una llave de tubo hexagonal estándar de 6 mm introducida en la cabeza de montaje. La abrazadera se puede desmontar y es reutilizable para solucionar los problemas con facilidad.
Las abrazaderas con ajuste de bola están diseñadas para permitir una fácil aplicación y retirada de los cables a la vez que evitan el deslizamiento. Se pueden utilizar en multitud de aplicaciones.
Código De La Serie: SR1818
Las abrazaderas de cinta son ideales para juntar cables de una forma sencilla. Las abrazaderas de cinta son prácticas y efectivas y la gama abarca tres tipos diferentes. Las abrazaderas incluyen un diseño flexible y tienen un mecanismo de desenganche rápido. Se suministran en PE natural o negro.
Cuentan con todos los beneficios de una abrazadera estándar, así como con una etiqueta de identificación en la que se puede escribir.
Las abrazaderas de torsión son fáciles de usar, basta con colocar los cables en el espacio abierto y girar los dos brazos para entrelazarlos a fin de asegurar la sujeción.
Código De La Serie: SR2043
Las abrazaderas de torsión son fáciles de usar, basta con colocar los cables en el espacio abierto y girar los dos brazos para entrelazarlos a fin de asegurar la sujeción. El espaciador permite que la abrazadera de torsión sujete los cables en su sitio y alejados del panel. Ideal para placas de circuito o cuadros eléctricos que requieran la eliminación de interferencias..
Código De La Serie: SR2051
Las abrazaderas de torsión son fáciles de usar, basta con colocar los cables en el espacio abierto y girar los dos brazos para entrelazarlos a fin de asegurar la sujeción. El elemento adhesivo del producto tiene una vida útil de aproximadamente un año a partir de la fecha de envío cuando se almacena en el embalaje original sin abrir, a temperatura ambiente y lejos de la luz solar.
Abrazadera de cable para un diámetro de cable de hasta 7,5 mm para su instalación en un orificio de 6,2 mm de diámetro. La abrazadera se puede aplicar retrospectivamente gracias a su diseño dividido.
Abrazaderas de perfil bajo para usar en tablas u otras aplicaciones con espacio limitado. Adecuada para el montaje de haces en esquinas o bordes.
Abrazaderas adhesivas de perfil bajo para usar en tablas u otras aplicaciones con espacio limitado. Adecuada para el montaje de haces en esquinas o bordes. El elemento adhesivo del producto tiene una vida útil de aproximadamente un año a partir de la fecha de envío cuando se almacena en el embalaje original sin abrir, a temperatura ambiente y lejos de la luz solar.
Essentra ofrece una gama de abrazaderas resistentes y de alta calidad que resultan aptas para una amplia variedad de aplicaciones eléctricas y generales. Nuestras abrazaderas estándar vienen con un sistema de cierre incorporado para evitar que se suelten accidentalmente.
Código De La Serie: SR1785
Puede abrirse y cerrarse múltiples veces para añadir o extraer cables. Gran base contorneada que asegura un montaje estable. Nylon 6/6
Pueden sujetar tres cables conductores, como los cables del aire acondicionado. Se montan rápida y fácilmente con una base adhesiva. PVC gris clasificado UL94 V-0 con adhesivo acrílico. El elemento adhesivo del producto tiene una vida útil de aproximadamente un año a partir de la fecha de envío cuando se almacena en el embalaje original sin abrir, a temperatura ambiente y lejos de la luz solar.
Los haces se guardan de manera segura en estas abrazaderas de nylon. Muchos diámetros de haz. Disponibles en color natural y en negro. Material clasificado UL94 V-2 y UL94 V-0. Diferentes orificios de montaje para diferentes tamaños de tornillo.
Código De La Serie: SR2059
Las abrazaderas de plástico para mangueras presentan un diseño patentado de enclavamiento. Esto ofrece un sellado seguro y mejor de mangueras y tubos, racores y otros componentes para ayudar a evitar fugas. Esto puede ayudar a garantizar una conexión estable. Dispone de un cierre de empuje. Resistentes a agentes químicos •Diseñadas para proporcionar un sellado seguro y superior a las mangueras y los tubos a las fijaciones.Incorporan un cierre a presión que permite instalarlas y retirarlas con facilidad.Adecuadas para aplicaciones de automoción, industriales y de fontanería. Material: Nylon 6/6, PA Color: Negro, Natural, Blanco, Gris Estándar de inflamabilidad del material: UL94 V-2, Código De La Serie: SRV0000, SRV0002, SRV0001, SR1934, SRSHC
Las abrazaderas de montaje ofrecen abrazadera y montaje, todo en uno, lo que implica que pueden acelerar el proceso de montaje. Están disponibles en opciones de montaje atornillable, a presión, con remaches o adhesivo.
Código De La Serie: SR1825
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar