Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Color: Negro, Natural Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Diámetro del eje | Diámetro exterior de la brida | Flanged | Longitud general | Diámetro del orificio del eje | Longitud del eje | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,5184 € - 0,546 € | 36000 En stock |
0.512 in
13.0 mm
|
|
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,6466 € - 0,6809 € | 1941 En stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,6709 € - 0,7064 € | 9 En stock |
0.709 in
18.0 mm
|
|
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
|
||
| 1,3243 € - 1,3929 € | 1398 En stock |
0.472 in
12.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,5417 € - 0,5703 € | 7116 En stock |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
|
||
| 0,9517 € - 1,0025 € | 400 En stock |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,4908 € - 0,5162 € | 961 En stock |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| 1,7089 € - 1,7995 € | 550 En stock |
0.551 in
14.0 mm
|
|
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
|
||
| 0,5184 € - 0,546 € | Solicite el plazo de entrega aquí |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,5184 € - 0,546 € | 749 En stock |
0.512 in
13.0 mm
|
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,7439 € - 0,7826 € | 14800 En stock |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,6466 € - 0,6809 € | 300 En stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| 1,7929 € - 1,8879 € | 400 En stock |
0.551 in
14.0 mm
|
|
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
|
||
| 0,5648 € - 0,5936 € | 3250 En stock |
0.63 in
16.0 mm
|
|
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
|
||
| 0,7705 € - 0,8102 € | Solicite el plazo de entrega aquí |
0.709 in
18.0 mm
|
|
|
0.827 in
21.0 mm
|
0.551 in
14.0 mm
|
|
||
| 1,8063 € - 1,9013 € | 130 En stock |
0.669 in
17.0 mm
|
|
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
|
||
| 1,7796 € - 1,8725 € | 518 En stock |
0.709 in
18.0 mm
|
|
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
|
||
| 0,9009 € - 0,9484 € | 100 En stock |
0.787 in
20.0 mm
|
|
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
|
||
| 0,7738 € - 0,8157 € | 460 En stock |
0.87 in
22.1 mm
|
|
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
|
||
| 1,8217 € - 1,9167 € | 151 En stock |
0.787 in
20.0 mm
|
|
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar