Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,5292 € - 1,6096 € | 20 En stock |
5.43 Nmm
5.43 Nmm
|
0.56 in
14.22 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.201 in
5.1 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,4456 € - 1,5218 € | Solicite el plazo de entrega aquí |
9.81 Nmm
9.81 Nmm
|
0.88 in
22.35 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.555 in
14.1 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 10437605 | 1,4467 € - 1,5225 € | Solicite el plazo de entrega aquí |
6.57 Nmm
6.57 Nmm
|
1.25 in
31.75 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.78 in
19.8 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
|
| 1,4467 € - 1,5225 € | Solicite el plazo de entrega aquí |
4.03 Nmm
4.03 Nmm
|
2 in
50.8 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.177 in
29.9 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,5292 € - 1,6096 € | Solicite el plazo de entrega aquí |
4.90 Nmm
4.90 Nmm
|
0.62 in
15.75 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,5292 € - 1,6096 € | Solicite el plazo de entrega aquí |
4.64 Nmm
4.64 Nmm
|
1.25 in
31.75 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.528 in
13.4 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,5292 € - 1,6096 € | Solicite el plazo de entrega aquí |
2.28 Nmm
2.28 Nmm
|
1.25 in
31.75 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.362 in
9.2 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,5708 € - 1,6533 € | Solicite el plazo de entrega aquí |
3.15 Nmm
3.15 Nmm
|
0.752 in
19.1 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
| 1,5708 € - 1,6533 € | Solicite el plazo de entrega aquí |
1.49 Nmm
1.49 Nmm
|
1.5 in
38.1 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.358 in
9.1 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
| 1,5369 € - 1,618 € | Solicite el plazo de entrega aquí |
8.21 Nmm
8.21 Nmm
|
0.752 in
19.1 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.362 in
9.2 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,5292 € - 1,6096 € | 30 En stock |
3.80 Nmm
3.80 Nmm
|
1.5 in
38.1 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.606 in
15.4 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,5292 € - 1,6096 € | Solicite el plazo de entrega aquí |
2.22 Nmm
2.22 Nmm
|
2.5 in
63.5 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.933 in
23.7 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,7097 € - 1,7982 € | 193 En stock |
16.64 Nmm
16.64 Nmm
|
0.62 in
15.75 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.343 in
8.7 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
| 1,6124 € - 1,697 € | Solicite el plazo de entrega aquí |
7.88 Nmm
7.88 Nmm
|
1.25 in
31.75 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.583 in
14.8 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
| 1,5708 € - 1,6533 € | Solicite el plazo de entrega aquí |
2.63 Nmm
2.63 Nmm
|
0.88 in
22.35 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
| 1,5292 € - 1,6096 € | Solicite el plazo de entrega aquí |
3.22 Nmm
3.22 Nmm
|
1.75 in
44.45 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.689 in
17.5 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,5708 € - 1,6533 € | Solicite el plazo de entrega aquí |
1.35 Nmm
1.35 Nmm
|
1.75 in
44.45 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.417 in
10.6 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
| 1,5708 € - 1,6533 € | Solicite el plazo de entrega aquí |
0.89 Nmm
0.89 Nmm
|
2.75 in
69.85 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.563 in
14.3 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
| 1,6124 € - 1,697 € | Solicite el plazo de entrega aquí |
13.66 Nmm
13.66 Nmm
|
0.752 in
19.1 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.39 in
9.9 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
| 1,6124 € - 1,697 € | Solicite el plazo de entrega aquí |
7.48 Nmm
7.48 Nmm
|
1.38 in
35.05 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.654 in
16.6 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar