Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 2,2358 € - 2,3532 € | Solicite el plazo de entrega aquí |
2.36 Nmm
2.36 Nmm
|
0.25 in
6.35 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.181 in
4.6 mm
|
Acero al carbono
|
||
| 1,6265 € - 1,7118 € | Solicite el plazo de entrega aquí |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Acero al carbono
|
||
| 1,6265 € - 1,7118 € | Solicite el plazo de entrega aquí |
2.00 Nmm
2.00 Nmm
|
0.31 in
7.87 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.181 in
4.6 mm
|
Acero al carbono
|
||
| 1,6265 € - 1,7118 € | Solicite el plazo de entrega aquí |
1.00 Nmm
1.00 Nmm
|
0.56 in
14.22 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.161 in
4.1 mm
|
0.181 in
4.6 mm
|
Acero al carbono
|
||
| 1,6265 € - 1,7118 € | Solicite el plazo de entrega aquí |
0.72 Nmm
0.72 Nmm
|
0.752 in
19.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
Acero al carbono
|
||
| 1,6265 € - 1,7118 € | Solicite el plazo de entrega aquí |
0.40 Nmm
0.40 Nmm
|
1.38 in
35.05 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.331 in
8.4 mm
|
0.181 in
4.6 mm
|
Acero al carbono
|
||
| 1,4178 € - 1,4922 € | 15 En stock |
1.30 Nmm
1.30 Nmm
|
0.31 in
7.87 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.087 in
2.2 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 2,9777 € - 3,1342 € | Solicite el plazo de entrega aquí |
0.68 Nmm
0.68 Nmm
|
0.56 in
14.22 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.118 in
3.0 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4178 € - 1,4922 € | Solicite el plazo de entrega aquí |
0.46 Nmm
0.46 Nmm
|
0.81 in
20.57 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.15 in
3.8 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4178 € - 1,4922 € | Solicite el plazo de entrega aquí |
0.25 Nmm
0.25 Nmm
|
1.5 in
38.1 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.232 in
5.9 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| Solicite el plazo de entrega aquí |
0.61 Nmm
0.61 Nmm
|
0.62 in
15.75 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.126 in
3.2 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
|||
| 1,6265 € - 1,7118 € | Solicite el plazo de entrega aquí |
0.65 Nmm
0.65 Nmm
|
0.88 in
22.35 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.228 in
5.8 mm
|
0.181 in
4.6 mm
|
Acero al carbono
|
||
| 1,6265 € - 1,7118 € | Solicite el plazo de entrega aquí |
0.37 Nmm
0.37 Nmm
|
1.5 in
38.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.354 in
9.0 mm
|
0.181 in
4.6 mm
|
Acero al carbono
|
||
| 1,4178 € - 1,4922 € | Solicite el plazo de entrega aquí |
1.03 Nmm
1.03 Nmm
|
0.38 in
9.65 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,5292 € - 1,6096 € | Solicite el plazo de entrega aquí |
13.38 Nmm
13.38 Nmm
|
0.5 in
12.7 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.283 in
7.2 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,5292 € - 1,6096 € | 18 En stock |
5.94 Nmm
5.94 Nmm
|
1 in
25.4 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.445 in
11.3 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,5292 € - 1,6096 € | Solicite el plazo de entrega aquí |
2.80 Nmm
2.80 Nmm
|
2 in
50.8 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.768 in
19.5 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,5708 € - 1,6533 € | 330 En stock |
3.68 Nmm
3.68 Nmm
|
0.62 in
15.75 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.193 in
4.9 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
| 1,5708 € - 1,6533 € | Solicite el plazo de entrega aquí |
1.75 Nmm
1.75 Nmm
|
1.25 in
31.75 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.319 in
8.1 mm
|
0.48 in
12.2 mm
|
Acero al carbono
|
||
| 1,6265 € - 1,7118 € | Solicite el plazo de entrega aquí |
0.89 Nmm
0.89 Nmm
|
0.62 in
15.75 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.177 in
4.5 mm
|
0.181 in
4.6 mm
|
Acero al carbono
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar