Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,9597 € - 2,063 € | Solicite el plazo de entrega aquí |
0.76 Nmm
0.76 Nmm
|
2.25 in
57.15 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.437 in
11.1 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,0443 € - 3,2044 € | Solicite el plazo de entrega aquí |
15.09 Nmm
15.09 Nmm
|
0.752 in
19.1 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.429 in
10.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 1,9597 € - 2,063 € | Solicite el plazo de entrega aquí |
0.55 Nmm
0.55 Nmm
|
2.75 in
69.85 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.539 in
13.7 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,1692 € - 3,3359 € | Solicite el plazo de entrega aquí |
16.95 Nmm
16.95 Nmm
|
1 in
25.4 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.551 in
14.0 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,1783 € - 3,3458 € | Solicite el plazo de entrega aquí |
24.16 Nmm
24.16 Nmm
|
0.752 in
19.1 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.461 in
11.7 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 1,9597 € - 2,063 € | Solicite el plazo de entrega aquí |
0.51 Nmm
0.51 Nmm
|
3 in
76.2 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.587 in
14.9 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,0443 € - 3,2044 € | Solicite el plazo de entrega aquí |
3.79 Nmm
3.79 Nmm
|
2.5 in
63.5 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.98 in
24.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,1692 € - 3,3359 € | Solicite el plazo de entrega aquí |
7.73 Nmm
7.73 Nmm
|
2 in
50.8 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.921 in
23.4 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,8225 € - 4,0235 € | 9 En stock |
18.37 Nmm
18.37 Nmm
|
1.25 in
31.75 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.669 in
17.0 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,0443 € - 3,2044 € | Solicite el plazo de entrega aquí |
8.16 Nmm
8.16 Nmm
|
1.25 in
31.75 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.587 in
14.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,8225 € - 4,0235 € | Solicite el plazo de entrega aquí |
9.44 Nmm
9.44 Nmm
|
2.25 in
57.15 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
1.035 in
26.3 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,0443 € - 3,2044 € | Solicite el plazo de entrega aquí |
5.59 Nmm
5.59 Nmm
|
1.75 in
44.45 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.744 in
18.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,1783 € - 3,3458 € | Solicite el plazo de entrega aquí |
3.71 Nmm
3.71 Nmm
|
4 in
101.6 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.657 in
42.1 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,0644 € - 3,2259 € | Solicite el plazo de entrega aquí |
12.35 Nmm
12.35 Nmm
|
0.88 in
22.35 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.469 in
11.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,1783 € - 3,3458 € | Solicite el plazo de entrega aquí |
5.48 Nmm
5.48 Nmm
|
2.75 in
69.85 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.197 in
30.4 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | Solicite el plazo de entrega aquí |
2.19 Nmm
2.19 Nmm
|
0.88 in
22.35 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8948 € - 1,9946 € | Solicite el plazo de entrega aquí |
0.83 Nmm
0.83 Nmm
|
2.5 in
63.5 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.52 in
13.2 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | Solicite el plazo de entrega aquí |
0.69 Nmm
0.69 Nmm
|
3 in
76.2 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.602 in
15.3 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 3,1783 € - 3,3458 € | Solicite el plazo de entrega aquí |
19.78 Nmm
19.78 Nmm
|
0.88 in
22.35 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.508 in
12.9 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,0436 € - 3,2058 € | Solicite el plazo de entrega aquí |
2.32 Nmm
2.32 Nmm
|
4 in
101.6 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
1.457 in
37.0 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar