Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Diámetro interior | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1756 € - 0,1931 € | 3757 En stock |
0.059 in
1.5 mm
|
0.315 in
8 mm
|
Negro
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.483 in
12.3 mm
|
||
| 0,0283 € - 0,0349 € | 4000 En stock |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Natural
|
Nylon 6/6
|
0.089 in
2.3 mm
|
0.187 in
4.7 mm
|
||
| 0,1605 € - 0,1691 € | Solicite el plazo de entrega aquí |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,022 € - 0,0271 € | Solicite el plazo de entrega aquí |
0.055 in
1.4 mm
|
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.409 in
10.4 mm
|
||
| 0,1721 € - 0,2125 € | 2702 En stock |
0.098 in
2.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.992 in
25.2 mm
|
||
| 0,0308 € - 0,038 € | 33403 En stock |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
||
| 0,0569 € - 0,0702 € | 1420 En stock |
0.083 in
2.1 mm
|
0.209 in
5.3 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.772 in
19.6 mm
|
||
| 0,0228 € - 0,0281 € | 148385 En stock |
0.059 in
1.5 mm
|
0.193 in
4.9 mm
|
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.492 in
12.5 mm
|
||
| 0,0204 € - 0,0253 € | 940 En stock |
0.059 in
1.5 mm
|
0.161 in
4.1 mm
|
Natural
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| 10217498 | 0,0324 € - 0,04 € | 3340 En stock |
0.098 in
2.5 mm
|
0.177 in
4.5 mm
|
Natural
|
Nylon 6/6
|
0.52 in
13.2 mm
|
0.748 in
19.0 mm
|
|
| 0,0174 € - 0,0215 € | 13736 En stock |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
||
| 0,0308 € - 0,038 € | 960 En stock |
0.079 in
2.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
||
| 10217382 | 0,0247 € - 0,0305 € | 1968 En stock |
|
|
Natural
|
Nylon 6/6
|
|
0.276 in
7.0 mm
|
|
| 0,0359 € - 0,0444 € | 3807 En stock |
0.083 in
2.1 mm
|
0.181 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.622 in
15.8 mm
|
||
| 0,0259 € - 0,032 € | 3991 En stock |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,0225 € - 0,0277 € | 1985 En stock |
0.051 in
1.3 mm
|
0.441 in
11.2 mm
|
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.874 in
22.2 mm
|
||
| 0,0404 € - 0,0499 € | 3 En stock |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.261 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,0943 € - 0,0993 € | 22007 En stock |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,2974 € - 0,3131 € | Solicite el plazo de entrega aquí |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,2029 € - 0,2136 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar