These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Diámetro interior | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3619 € - 0,3981 € | 5000 En stock |
0.130 in
3.3 mm
|
0.745 in
18.9 mm
|
Negro
|
Nylon 6/6
|
0.645 in
16.4 mm
|
1.000 in
25.4 mm
|
||
| 0,0404 € - 0,0499 € | 3 En stock |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.261 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,2836 € - 0,2984 € | 956 En stock |
0.197 in
5.0 mm
|
0.488 in
12.4 mm
|
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.886 in
22.5 mm
|
||
| 0,0311 € - 0,0384 € | Solicite el plazo de entrega aquí |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
||
| 0,0414 € - 0,0511 € | Solicite el plazo de entrega aquí |
0.030 in
0.8 mm
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.575 in
14.6 mm
|
||
| 0,0304 € - 0,0376 € | 85575 En stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,0225 € - 0,0278 € | Solicite el plazo de entrega aquí |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.216 in
5.5 mm
|
||
| 0,0388 € - 0,048 € | 1000 En stock |
0.031 in
0.8 mm
|
0.234 in
5.9 mm
|
Natural
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.315 in
8 mm
|
||
| 0,0388 € - 0,048 € | 3198 En stock |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Natural
|
Nylon 6/6
|
0.175 in
4.4 mm
|
0.340 in
8.6 mm
|
||
| 0,0947 € - 0,1169 € | 581 En stock |
0.065 in
1.7 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.495 in
12.6 mm
|
||
| 0,0296 € - 0,0366 € | Solicite el plazo de entrega aquí |
0.079 in
2 mm
|
0.310 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.202 in
5.1 mm
|
0.433 in
11 mm
|
||
| 0,0342 € - 0,0423 € | 996 En stock |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Natural
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| 0,0342 € - 0,0423 € | 998 En stock |
0.046 in
1.2 mm
|
0.140 in
3.6 mm
|
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.242 in
6.1 mm
|
||
| 0,0363 € - 0,0448 € | Solicite el plazo de entrega aquí |
0.046 in
1.2 mm
|
0.140 in
3.6 mm
|
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.242 in
6.1 mm
|
||
| 0,0399 € - 0,0493 € | 3000 En stock |
0.062 in
1.6 mm
|
0.240 in
6.1 mm
|
Natural
|
Nylon 6/6
|
0.220 in
5.6 mm
|
0.408 in
10.4 mm
|
||
| 0,0342 € - 0,0423 € | 11990 En stock |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
Natural
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.250 in
6.4 mm
|
||
| 0,0385 € - 0,0476 € | 992 En stock |
0.047 in
1.2 mm
|
0.156 in
4 mm
|
Natural
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| 0,038 € - 0,0469 € | 998 En stock |
0.031 in
0.8 mm
|
0.118 in
3 mm
|
Natural
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.197 in
5 mm
|
||
| 0,0311 € - 0,0384 € | Solicite el plazo de entrega aquí |
0.046 in
1.2 mm
|
0.145 in
3.7 mm
|
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| 0,0538 € - 0,0665 € | 5088 En stock |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Natural
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar