Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM
  • Colour: Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.0134 USD - 0.0149 USD 9232 In stock
Natural
POM
2.6 mm
4.0 mm
10.0 mm
0.0119 USD - 0.0132 USD 6692 In stock
Natural
POM
2.6 mm
5.0 mm
5.0 mm
0.0134 USD - 0.0149 USD 996186 In stock
Natural
POM
2.6 mm
5.0 mm
7.5 mm
0.0134 USD - 0.0149 USD 45 In stock
Natural
POM
2.6 mm
4.0 mm
15.0 mm
0.0132 USD - 0.0145 USD 10 In stock
Natural
POM
2.6 mm
4.0 mm
7.5 mm
0.0199 USD - 0.022 USD 14010 In stock
Natural
POM
2.6 mm
5.0 mm
20.0 mm
0.0129 USD - 0.0143 USD 1010 In stock
Natural
POM
2.6 mm
4.0 mm
5.0 mm
0.0135 USD - 0.0151 USD 14870 In stock
Natural
POM
2.6 mm
5.0 mm
10.0 mm
0.0176 USD - 0.0195 USD 1020 In stock
Natural
POM
2.6 mm
5.0 mm
15.0 mm
0.0234 USD - 0.026 USD 20 In stock
Natural
POM
2.6 mm
5.0 mm
25.0 mm
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 10.0 mm | 0.394 in

005212000005

Price Range
0.0149 USD - 0.0134 USD

Stock Levels
9232 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Material
    POM
  • Full Material
    Polyoxymethylene
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 5.0 mm | 0.197 in

005243000005

Price Range
0.0132 USD - 0.0119 USD

Stock Levels
6692 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Material
    POM
  • Full Material
    Polyoxymethylene
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 7.5 mm | 0.295 in

005246000005

Price Range
0.0149 USD - 0.0134 USD

Stock Levels
996186 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Material
    POM
  • Full Material
    Polyoxymethylene
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 15.0 mm | 0.591 in

005215000005

Price Range
0.0149 USD - 0.0134 USD

Stock Levels
45 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Material
    POM
  • Full Material
    Polyoxymethylene
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 7.5 mm | 0.295 in

005209000005

Price Range
0.0145 USD - 0.0132 USD

Stock Levels
10 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Material
    POM
  • Full Material
    Polyoxymethylene
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 20.0 mm | 0.787 in

005255000005

Price Range
0.022 USD - 0.0199 USD

Stock Levels
14010 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Material
    POM
  • Full Material
    Polyoxymethylene
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 5.0 mm | 0.197 in

005206000005

Price Range
0.0143 USD - 0.0129 USD

Stock Levels
1010 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Material
    POM
  • Full Material
    Polyoxymethylene
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 10.0 mm | 0.394 in

005249000005

Price Range
0.0151 USD - 0.0135 USD

Stock Levels
14870 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Material
    POM
  • Full Material
    Polyoxymethylene
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 15.0 mm | 0.591 in

005252000005

Price Range
0.0195 USD - 0.0176 USD

Stock Levels
1020 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Material
    POM
  • Full Material
    Polyoxymethylene
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 25.0 mm | 0.984 in

005258000005

Price Range
0.026 USD - 0.0234 USD

Stock Levels
20 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Material
    POM
  • Full Material
    Polyoxymethylene