Menu Search

Round Glide - 18.0 mm | 0.709 in Material - LDPE ; Colour - Black

Item code:

466567

2000 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1 - 19990.088 USD
2000 - 199990.0504 USD
20000 - 799990.0479 USD
80000+0.0454 USD
Standard pack: 2000

Order any quantity

Total price

0.09 USD

1 x 0.088 USD

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Head Shape Round
Full Material Low Density Polyethylene
Finish Polished
Colour Black
Metal Prongs No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us