Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Width | Colour | Threaded Centre | Material | Head Length | View |
---|---|---|---|---|---|---|---|---|
4.7862 USD - 5.3033 USD | 485 In stock |
0.984 in
25.0 mm
|
Natural
|
Yes
|
Aluminium
|
1.969 in
50.0 mm
|
||
0.3827 USD - 0.4239 USD | 4030 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.378 in
35.0 mm
|
||
0.4863 USD - 0.5388 USD | 7512 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
4.1324 USD - 4.5788 USD | 12010 In stock |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
1.969 in
50.0 mm
|
||
498605 | 0.4623 USD - 0.5122 USD | 2984 In stock |
|
Black
|
Yes
|
HDPE;Steel
|
|
|
0.566 USD - 0.6271 USD | 5372 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
2.362 in
60.0 mm
|
||
0.4225 USD - 0.4681 USD | 5746 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.575 in
40.0 mm
|
||
0.4305 USD - 0.477 USD | 9087 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.575 in
40.0 mm
|
||
4.408 USD - 4.8842 USD | 574 In stock |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
2.362 in
60.0 mm
|
||
4.1526 USD - 4.6012 USD | 553 In stock |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
2.362 in
60.0 mm
|
||
0.3189 USD - 0.3533 USD | 5900 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.378 in
35.0 mm
|
||
0.3826 USD - 0.4239 USD | 80058 In stock |
1.181 in
30.0 mm
|
Black
|
Yes
|
HDPE
|
1.575 in
40.0 mm
|
||
0.2791 USD - 0.3092 USD | 14330 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.181 in
30.0 mm
|
||
0.4782 USD - 0.5299 USD | 9991 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
0.5341 USD - 0.5918 USD | 214040 In stock |
0.984 in
25.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
0.4782 USD - 0.5299 USD | 29679 In stock |
1.181 in
30.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
0.4384 USD - 0.4858 USD | 18178 In stock |
0.984 in
25.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
0.3029 USD - 0.3356 USD | 10 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.181 in
30.0 mm
|
||
0.3109 USD - 0.3445 USD | 112036 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.575 in
40.0 mm
|
||
0.542 USD - 0.6006 USD | 54208 In stock |
1.181 in
30.0 mm
|
Black
|
Yes
|
HDPE
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Please note that there is also a minimum order value of S$150 (US$115) for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue