Menu Search

Push-in Bumper Feet

In stock

Push-In Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Shape View
1.0293 USD - 1.1405 USD 528 In stock
LDPE
Black
Round
1.4443 USD - 1.6003 USD 8998 In stock
LDPE
Black
Rectangular
1.2338 USD - 1.3671 USD 1010 In stock
LDPE
Black
Rectangular
1.7394 USD - 1.9273 USD 30 In stock
LDPE
Black
Round
0.5918 USD - 0.6557 USD 18 In stock
LDPE
Black
Round
2.3618 USD - 2.617 USD 30 In stock
LDPE
Black
Round
0.5214 USD - 0.5777 USD 510 In stock
LDPE
Black
Rectangular
HIS300-RBKNP 0.9863 USD - 1.0929 USD 7458 In stock
LDPE
Black
Round
0.6295 USD - 0.6975 USD 1010 In stock
LDPE
Black
Rectangular
465456 0.0942 USD - 0.1044 USD 1538 In stock
Black
Round
0.2565 USD - 0.2842 USD 5056 In stock
PVC
Black
Round
Push Fit Feet - ; Base Height - 46.2 mm | 1.819 in ; Base Diameter - 20.0 mm | 0.787 in ; Black ; LDPE

HIR200-20B

Price Range
1.1405 USD - 1.0293 USD

Stock Levels
528 In stock
Attributes
  • Base Diameter
    20.0 mm
  • Base Height
    46.2 mm
  • Compatible Hole Diameter Range
    20.0 mm
  • Maximum Compatible Hole Diameter
    20.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Push Fit Feet - ; Base Height - 50.0 mm | 1.969 in ; Base Diameter - 50.0 mm | 1.969 in ; Black ; LDPE

HIT500250-RB

Price Range
1.6003 USD - 1.4443 USD

Stock Levels
8998 In stock
Attributes
  • Base Diameter
    50.0 mm
  • Base Height
    50.0 mm
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Maximum Compatible Hole Diameter
    50.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
Push Fit Feet - ; Base Height - 50.0 mm | 1.969 in ; Base Diameter - 50.0 mm | 1.969 in ; Black ; LDPE

HIT500300-RB

Price Range
1.3671 USD - 1.2338 USD

Stock Levels
1010 In stock
Attributes
  • Base Diameter
    50.0 mm
  • Base Height
    50.0 mm
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Maximum Compatible Hole Diameter
    50.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
Push Fit Feet - ; Base Height - 51.5 mm | 2.028 in ; Base Diameter - 30.0 mm | 1.181 in ; Black ; LDPE

HIR320-15B

Price Range
1.9273 USD - 1.7394 USD

Stock Levels
30 In stock
Attributes
  • Base Diameter
    30.0 mm
  • Base Height
    51.5 mm
  • Compatible Hole Diameter Range
    30.0 mm
  • Maximum Compatible Hole Diameter
    30.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
Push Fit Feet - Shaft Diameter 20.0 mm | 0.787 in ; Base Height - 20.0 mm | 0.787 in ; Base Diameter - 20.0 mm | 0.787 in ; Black ; LDPE

HIS200-RB

Price Range
0.6557 USD - 0.5918 USD

Stock Levels
18 In stock
Attributes
  • Base Diameter
    20.0 mm
  • Base Height
    20.0 mm
  • Compatible Hole Diameter Range
    20.0 mm
  • Maximum Compatible Hole Diameter
    20.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Push Fit Feet - ; Base Height - 51.7 mm | 2.035 in ; Base Diameter - 38.0 mm | 1.496 in ; Black ; LDPE

HIR380-20B

Price Range
2.617 USD - 2.3618 USD

Stock Levels
30 In stock
Attributes
  • Base Diameter
    38.0 mm
  • Base Height
    51.7 mm
  • Compatible Hole Diameter Range
    38.0 mm
  • Maximum Compatible Hole Diameter
    38.0 mm
  • Minimum Compatible Hole Diameter
    38.0 mm
Push Fit Feet - ; Base Height - 40.0 mm | 1.575 in ; Base Diameter - 40.0 mm | 1.575 in ; Black ; LDPE

HITF400200-RB

Price Range
0.5777 USD - 0.5214 USD

Stock Levels
510 In stock
Attributes
  • Base Diameter
    40.0 mm
  • Base Height
    40.0 mm
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Maximum Compatible Hole Diameter
    40.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Push Fit Feet - Shaft Diameter 30.0 mm | 1.181 in ; Base Height - 30.0 mm | 1.181 in ; Base Diameter - 30.0 mm | 1.181 in ; Black ; LDPE

HIS300-RBKNP

Price Range
1.0929 USD - 0.9863 USD

Stock Levels
7458 In stock
Attributes
  • Base Diameter
    30.0 mm
  • Base Height
    30.0 mm
  • Compatible Hole Diameter Range
    30.0 mm
  • Maximum Compatible Hole Diameter
    30.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
Push Fit Feet - ; Base Height - 40.0 mm | 1.575 in ; Base Diameter - 40.0 mm | 1.575 in ; Black ; LDPE

HIT400200-RB

Price Range
0.6975 USD - 0.6295 USD

Stock Levels
1010 In stock
Attributes
  • Base Diameter
    40.0 mm
  • Base Height
    40.0 mm
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Maximum Compatible Hole Diameter
    40.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Saddle Feet - Colour: Black ; ; Type : Centre Pin

465456

Price Range
0.1044 USD - 0.0942 USD

Stock Levels
1538 In stock
Attributes
  • Base Shape
    Round
  • Colour
    Black
Push Fit Feet - Base Height - 12.0 mm | 0.472 in ; Base Diameter - 12.5 mm | 0.492 in ; Colour - Black ; Base Material - PVC

1347534

Price Range
0.2842 USD - 0.2565 USD

Stock Levels
5056 In stock
Attributes
  • Base Diameter
    12.5 mm
  • Base Height
    12.0 mm
  • Compatible Hole Diameter
    9.5 mm
  • Maximum Compatible Hole Diameter
    9.5 mm
  • Minimum Compatible Hole Diameter
    9.5 mm