These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Hole B Fix Type | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|---|
0.0277 USD - 0.0306 USD | 22180 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.472 in
12.0 mm
|
||
0.03 USD - 0.0331 USD | 100 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.236 in
6.0 mm
|
||
0.0266 USD - 0.0295 USD | 266810 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.394 in
10.0 mm
|
||
0.0293 USD - 0.0323 USD | 28030 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.315 in
8.0 mm
|
||
0.0251 USD - 0.0277 USD | 2720 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.236 in
6.0 mm
|
||
0.0345 USD - 0.0382 USD | 1050 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.551 in
14.0 mm
|
||
0.0255 USD - 0.0283 USD | 5663 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.315 in
8.0 mm
|
||
0.0174 USD - 0.0193 USD | 10090 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.709 in
18.0 mm
|
||
0.0323 USD - 0.0359 USD | 32530 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.394 in
10.0 mm
|
||
0.0301 USD - 0.0334 USD | 164138 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.276 in
7.0 mm
|
||
0.0931 USD - 0.1031 USD | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.374 in
9.5 mm
|
||
0.0894 USD - 0.0991 USD | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.252 in
6.4 mm
|
||
0.0212 USD - 0.0235 USD | 33100 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.709 in
18.0 mm
|
||
0.0287 USD - 0.0318 USD | 2080 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.551 in
14.0 mm
|
||
0.0251 USD - 0.0277 USD | 1070 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.276 in
7.0 mm
|
||
0.0244 USD - 0.0271 USD | 31010 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.157 in
4.0 mm
|
||
0.0454 USD - 0.0504 USD | 92 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
0.0461 USD - 0.051 USD | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.508 in
12.9 mm
|
||
0.0452 USD - 0.0501 USD | 30 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
0.046 USD - 0.0508 USD | Request the lead time here |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 6841 3266 or email us at sales@essentracomponents.com.sg and our team will be happy to assist you directly. We apologise for any inconvenience caused.
Please note that there is also a minimum order valeu fo S$150 (US$115) pe for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue