Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Hole B Fix Type | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|---|
0.0287 USD - 0.0318 USD | 2080 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.551 in
14.0 mm
|
||
0.0251 USD - 0.0277 USD | 1040 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.236 in
6.0 mm
|
||
0.0293 USD - 0.0323 USD | 28030 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.315 in
8.0 mm
|
||
0.0244 USD - 0.0271 USD | 4050 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.157 in
4.0 mm
|
||
0.0277 USD - 0.0306 USD | 9180 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.472 in
12.0 mm
|
||
0.03 USD - 0.0331 USD | 100 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.236 in
6.0 mm
|
||
0.0266 USD - 0.0295 USD | 266810 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.394 in
10.0 mm
|
||
0.0212 USD - 0.0235 USD | 33100 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.709 in
18.0 mm
|
||
0.0345 USD - 0.0382 USD | 1050 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.551 in
14.0 mm
|
||
0.0174 USD - 0.0193 USD | 10342 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.709 in
18.0 mm
|
||
0.0301 USD - 0.0334 USD | 160783 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.276 in
7.0 mm
|
||
0.0251 USD - 0.0277 USD | 1070 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.276 in
7.0 mm
|
||
0.0255 USD - 0.0283 USD | 5663 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.315 in
8.0 mm
|
||
0.0323 USD - 0.0359 USD | 32530 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap-Lock
|
|
0.394 in
10.0 mm
|
||
0.0949 USD - 0.1052 USD | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.5 in
12.7 mm
|
||
0.0877 USD - 0.0971 USD | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
Mini
|
0.189 in
4.8 mm
|
||
0.0931 USD - 0.1031 USD | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.374 in
9.5 mm
|
||
0.0912 USD - 0.1011 USD | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.311 in
7.9 mm
|
||
0.0894 USD - 0.0991 USD | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.252 in
6.4 mm
|
||
0.0561 USD - 0.0622 USD | 39 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
Flat Top
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Please note that there is also a minimum order value of S$150 (US$115) for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue