Quantity | Unit price |
---|
Cam Material | Die Cast Zinc Alloy |
---|---|
Full Material | Die Cast Zinc Alloy |
Handle Type | Slot Operated Handle |
Head Style | Countersunk with Slot |
Housing Material | Die Cast Zinc Alloy |
Key Type | Tool Operated Key |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Small Compression Latch |
Material | Die Cast Zinc Alloy |
Grip Range | 0.992 - 1.118 in |
Grip Range | 25.2 - 28.4 mm |
Housing Height | 21.7 mm |
Housing Height | 0.854 in |
Maximum Compatible Door Thickness | 0.157 in |
Maximum Compatible Door Thickness | 4.0 mm |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Maximum Grip | 28.4 mm |
Maximum Grip | 1.118 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 6841 3266 or email us at sales@essentracomponents.com.sg and our team will be happy to assist you directly. We apologise for any inconvenience caused.
Please note that there is also a minimum order valeu fo S$150 (US$115) pe for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue