Menu Search

Indexing Plungers - Threaded/Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Final End Force Body Thread Size Handle Locking Type Initial End Force View
9.7404 USD - 10.7928 USD 2 In stock
9.00 N
M10 x 1.0
Rest Position
4.00 N
13.3227 USD - 14.762 USD Request the lead time here
23.0 N
M12 x 1.5
Non-Locking
10.0 N
21.284 USD - 23.5833 USD Request the lead time here
35.0 N
M16
Locking
11 N
13.0856 USD - 14.4993 USD Request the lead time here
23.0 N
M12 x 1.5
Locking
10.0 N
12.4781 USD - 13.1348 USD 1122 In stock
23.00 N
M12 x 1,5
Non-Locking
10.00 N
15.2748 USD - 16.0787 USD 78 In stock
23.0 N
M12 x 1.5
Locking
10.0 N
10.3357 USD - 11.4523 USD Request the lead time here
23.00 N
M12 x 1,5
Locking
10.00 N
12.0361 USD - 13.3364 USD Request the lead time here
23.00 N
M12 x 1,5
Locking
10.00 N
21.2258 USD - 22.343 USD Request the lead time here
35.0 N
16 x 1.5
Locking
11.00 N
11.6541 USD - 12.2674 USD 45 In stock
16.00 N
M10 x 1
Locking
6.00 N
11.8326 USD - 12.4554 USD Request the lead time here
16.00 N
M10 x 1
Locking
6.00 N
11.8689 USD - 12.4936 USD 25 In stock
16.00 N
M10
Locking
6.00 N
11.9226 USD - 12.55 USD 120 In stock
16.00 N
M10
Non-Locking
6.00 N
10.1115 USD - 10.6437 USD Request the lead time here
12.00 N
M8
Locking
4.00 N
17.4475 USD - 18.3658 USD 18 In stock
35.0 N
M16
Non-Locking
11.0 N
12.3167 USD - 12.9649 USD 10 In stock
23.00 N
M12
Locking
10.00 N
11.3314 USD - 11.9277 USD 24 In stock
16.0 N
M10 x 1
Non-Locking
6.0 N
13.133 USD - 13.8243 USD 8 In stock
35.00 N
M16 x 1,5
Non-Locking
11.00 N
17.40 USD - 18.3159 USD 10 In stock
35.0 N
M16
Non-Locking
11.0 N
10.7405 USD - 11.3059 USD 233 In stock
12.00 N
M8 x 1
Locking
4.00 N
  • of 4
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497515

Price Range
10.7928 USD - 9.7404 USD

Stock Levels
2 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    9.00 N
  • Head Diameter
    18.2 mm
  • Overall Length
    30.4 mm
  • Body Material
    Stainless Steel
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; Final End Force - 23.0 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220788

Price Range
14.762 USD - 13.3227 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - M16; Head Diameter - 33.0 mm | 1.299 in; PA; Black

1220791

Price Range
23.5833 USD - 21.284 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M12 x 1.5 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220785

Price Range
14.4993 USD - 13.0856 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M12 x 1,5 ; Final End Force - 23.00 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220756

Price Range
13.1348 USD - 12.4781 USD

Stock Levels
1122 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M12 x 1.5 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220789

Price Range
16.0787 USD - 15.2748 USD

Stock Levels
78 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M12 x 1,5 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220761

Price Range
11.4523 USD - 10.3357 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M12 x 1,5 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220757

Price Range
13.3364 USD - 12.0361 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - 16 x 1.5 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220797

Price Range
22.343 USD - 21.2258 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220749

Price Range
12.2674 USD - 11.6541 USD

Stock Levels
45 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220753

Price Range
12.4554 USD - 11.8326 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220747

Price Range
12.4936 USD - 11.8689 USD

Stock Levels
25 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220750

Price Range
12.55 USD - 11.9226 USD

Stock Levels
120 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M8 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220743

Price Range
10.6437 USD - 10.1115 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220790

Price Range
18.3658 USD - 17.4475 USD

Stock Levels
18 In stock
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M12 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220759

Price Range
12.9649 USD - 12.3167 USD

Stock Levels
10 In stock
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 ; Final End Force - 16.0 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220776

Price Range
11.9277 USD - 11.3314 USD

Stock Levels
24 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.0 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M16 x 1,5 ; Final End Force - 35.00 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220768

Price Range
13.8243 USD - 13.133 USD

Stock Levels
8 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.00 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220794

Price Range
18.3159 USD - 17.40 USD

Stock Levels
10 In stock
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M8 x 1 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220745

Price Range
11.3059 USD - 10.7405 USD

Stock Levels
233 In stock
Attributes
  • Thread Size
    M8 x 1.0
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm