Quantity | Unit price |
---|---|
10 - 49 | 21.0863 USD |
50+ | 20.0321 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M16 |
---|---|
Bolt Length | 0.394 in |
Bolt Length | 10.0 mm |
Final End Force | 35.0 N |
Final End Force | 35.0 N |
Head Diameter | 1.299 in |
Head Diameter | 33.0 mm |
Knob Height | 1.004 in |
Knob Height | 25.5 mm |
Overall Length | 1.87 in |
Overall Length | 47.5 mm |
Handle Locking Type | Locking |
Initial End Force | 11.00 N |
Initial End Force | 11.00 N |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 6841 3266 or email us at sales@essentracomponents.com.sg and our team will be happy to assist you directly. We apologise for any inconvenience caused.
Please note that there is also a minimum order valeu fo S$150 (US$115) pe for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue