Menu Search

Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

Item code:

1220792

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 20.6213 USD
50 + 19.5901 USD
Standard pack: 10

Order in multiple of 10

Total price

206.21 USD

10 x 20.6213 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16 x 1.5
Bolt Length 10.0 mm
Final End Force 35.0 N
Head Diameter 33.0 mm
Knob Height 25.5 mm
Overall Length 47.5 mm
Handle Locking Type Non-Locking
Initial End Force 11.0 N

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us