Menu Search

Threaded Index Plunger - Body Thread Size - M12 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

Item code:

1220755

27 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 12.6631 USD
50 + 12.0299 USD
Standard pack: 10

Order in multiple of 10

Total price

126.63 USD

10 x 12.6631 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Bolt Length 7.0 mm
Final End Force 23.00 N
Head Diameter 28.0 mm
Knob Height 23.5 mm
Overall Length 40.5 mm
Finish Matt
Full Material Polyamide
Handle Locking Type Locking
Initial End Force 10.00 N

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us