Menu Search

Flexible End Caps - Standard

In stock

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Standard All
Compatible Thread Sizes (All) All
Show more Show less
46 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Inside Height Inside Diameter Compatible Thread Sizes (All) View
0.0664 USD - 0.0736 USD 18 In stock
Metric Threads
M14
0.0229 USD - 0.0254 USD 97516 In stock
0.0421 USD - 0.0466 USD 17 In stock
Metric Threads
M8,5/16"
0.1342 USD - 0.1487 USD 3508 In stock
Metric Threads
1/8",M10,3/8"
0.0334 USD - 0.037 USD 21 In stock
Metric Threads
M5,M3/16"
0.0794 USD - 0.0879 USD Request the lead time here
  • of 3
Flexible Cap - Inside Diameter - 13.5 mm | 0.531 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0135-025

Price Range
0.0664 USD - 0.0736 USD

Stock Levels
18 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Inside Diameter - 5.5 mm | 0.217 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0055-025

Price Range
0.0229 USD - 0.0254 USD

Stock Levels
97516 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 7.7 mm | 0.303 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0077-025

Price Range
0.0421 USD - 0.0466 USD

Stock Levels
17 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0095-013

Price Range
0.1342 USD - 0.1487 USD

Stock Levels
3508 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Flexible Cap - Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0044-025

Price Range
0.0334 USD - 0.037 USD

Stock Levels
21 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 3.2 mm | 0.126 in ; Inside Height - 13.0 mm | 0.512 in ; Temperature Range - 210 °C | 410 °F

DM0125-1/2C

Price Range
0.0794 USD - 0.0879 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit