Menu Search

Flexible End Caps - Standard

In stock

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Inside Height Inside Diameter Compatible Thread Sizes (All) View
0.0322 USD - 0.0359 USD 10 In stock
0.0609 USD - 0.0675 USD 8963 In stock
Metric Threads
1/8",M10,3/8"
0.0518 USD - 0.0574 USD 7969 In stock
0.0686 USD - 0.076 USD 19216 In stock
0.1018 USD - 0.1128 USD 244 In stock
Metric Threads
M14
0.189 USD - 0.2094 USD 218 In stock
0.0269 USD - 0.0298 USD 19194 In stock
0.0229 USD - 0.0254 USD 6256 In stock
0.0675 USD - 0.0748 USD 1210 In stock
Metric Threads
M12,7/16"
0.0762 USD - 0.0844 USD 8113 In stock
Metric Threads
M14
0.1342 USD - 0.1487 USD 3508 In stock
Metric Threads
1/8",M10,3/8"
0.0334 USD - 0.037 USD 21 In stock
Metric Threads
M5,M3/16"
0.0416 USD - 0.0461 USD 50020 In stock
Metric Threads
M5,M3/16"
0.0486 USD - 0.0539 USD 21 In stock
0.0837 USD - 0.0927 USD 6503 In stock
Metric Threads
M12,7/16"
0.0664 USD - 0.0736 USD 18 In stock
Metric Threads
M14
0.0558 USD - 0.0618 USD 4516 In stock
0.0609 USD - 0.0675 USD 32020 In stock
0.0504 USD - 0.0558 USD 9518 In stock
Metric Threads
M8,5/16"
0.0557 USD - 0.0617 USD 20 In stock
  • of 3
Flexible Cap - Inside Diameter - 2.8 mm | 0.110 in ; Inside Height - 12.7 mm | 0.500 in ; Temperature Range - 218.3 °C | 425 °F

DM0110-1/2C

Price Range
0.0359 USD - 0.0322 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0095-019

Price Range
0.0675 USD - 0.0609 USD

Stock Levels
8963 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Flexible Cap - Inside Diameter - 10.3 mm | 0.406 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0103-013

Price Range
0.0574 USD - 0.0518 USD

Stock Levels
7969 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 12.7 mm | 0.5 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0127-013

Price Range
0.076 USD - 0.0686 USD

Stock Levels
19216 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 13.8 mm | 0.543 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0138-025

Price Range
0.1128 USD - 0.1018 USD

Stock Levels
244 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Inside Diameter - 2.0 mm | 0.079 in ; Inside Height - 12.7 mm | 0.5 in; Yellow; PVC

DM0080-1/2B

Price Range
0.2094 USD - 0.189 USD

Stock Levels
218 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 5.5 mm | 0.217 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0055-013

Price Range
0.0298 USD - 0.0269 USD

Stock Levels
19194 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 5.5 mm | 0.217 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0055-025

Price Range
0.0254 USD - 0.0229 USD

Stock Levels
6256 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 11.9 mm | 0.469 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0119-013

Price Range
0.0748 USD - 0.0675 USD

Stock Levels
1210 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Flexible Cap - Inside Diameter - 13.8 mm | 0.543 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0138-013

Price Range
0.0844 USD - 0.0762 USD

Stock Levels
8113 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0095-013

Price Range
0.1487 USD - 0.1342 USD

Stock Levels
3508 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Flexible Cap - Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0044-025

Price Range
0.037 USD - 0.0334 USD

Stock Levels
21 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 4.8 mm | 0.189 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0048-025

Price Range
0.0461 USD - 0.0416 USD

Stock Levels
50020 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Flexible Cap - Inside Diameter - 8.3 mm | 0.327 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0083-025

Price Range
0.0539 USD - 0.0486 USD

Stock Levels
21 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 11.1 mm | 0.437 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0111-025

Price Range
0.0927 USD - 0.0837 USD

Stock Levels
6503 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 13.5 mm | 0.531 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0135-025

Price Range
0.0736 USD - 0.0664 USD

Stock Levels
18 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Inside Diameter - 6.4 mm | 0.252 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0064-013

Price Range
0.0618 USD - 0.0558 USD

Stock Levels
4516 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 3.9 mm | 0.154 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0039-025

Price Range
0.0675 USD - 0.0609 USD

Stock Levels
32020 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0079-019

Price Range
0.0558 USD - 0.0504 USD

Stock Levels
9518 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Flexible Cap - Inside Diameter - 8.7 mm | 0.343 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0087-019

Price Range
0.0617 USD - 0.0557 USD

Stock Levels
20 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit