Menu Search

Stretch Fit Cover Cap - Clear ; Elastic Diameter 127.0 mm | 5 in ;

Clear Expandable Masking Cover designed to fit and protect an object or surface from dirt and moisture during storage and transportation. It can expand or contract to fit different sizes. It is reusable and is made of Polyethylene material. It can withstand temperatures up to 60 °C | 140 °F.
Item code:

MCP160N

63750 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 2.4797 USD
2500 - 9999 2.3557 USD
10000 + 2.2379 USD
Standard pack: 250

Order in multiple of 250

Total price

619.93 USD

250 x 2.4797 USD

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Clear

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us