Menu Search

Stretch Fit Cover Cap - Clear ; Elastic Diameter 50.8 mm | 2 in ;

Clear Expandable Masking Cover designed to fit and protect an object or surface from dirt and moisture during storage and transportation. It can expand or contract to fit different sizes. It is reusable and is made of Polyethylene material. It can withstand temperatures up to 60 °C | 140 °F.
Item code:

MCP105N

21 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 0.4226 USD
5000 - 19999 0.4014 USD
20000 + 0.3814 USD
Standard pack: 500

Order in multiple of 500

Total price

211.30 USD

500 x 0.4226 USD

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Clear

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us