Menu Search

Body Plugs

In stock

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Material Head Height Mounting Hole Diameter Length Under Head Overall Thickness View
0.5206 USD - 0.5768 USD 999 In stock
TPE
4.25 mm
30.0 mm
0.2269 USD - 0.2515 USD 30893 In stock
TPE
5.0 mm
14.0 mm
0.6599 USD - 0.7311 USD 127110 In stock
TPE
4.0 mm
26.5 mm
0.3694 USD - 0.4094 USD 4744 In stock
TPE
5.0 mm
18.0 mm
0.3609 USD - 0.3999 USD 2035 In stock
TPR
5.5 mm
0.3974 USD - 0.4404 USD 851 In stock
TPE
4.5 mm
22.0 mm
0.3357 USD - 0.372 USD 266269 In stock
TPR
5.5 mm
0.2164 USD - 0.2397 USD 90 In stock
TPE
5.0 mm
12.0 mm
0.572 USD - 0.6338 USD 1118 In stock
TPE
4.0 mm
22.0 mm
0.2382 USD - 0.264 USD 481140 In stock
TPE
5.0 mm
10.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16238

Price Range
0.5768 USD - 0.5206 USD

Stock Levels
999 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    30.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16232

Price Range
0.2515 USD - 0.2269 USD

Stock Levels
30893 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    14.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-4

Price Range
0.7311 USD - 0.6599 USD

Stock Levels
127110 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    26.5 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16234

Price Range
0.4094 USD - 0.3694 USD

Stock Levels
4744 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    18.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16238

Price Range
0.3999 USD - 0.3609 USD

Stock Levels
2035 In stock
Attributes
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Head Height
    5.5 mm
  • Operating Temperature Range
    -40 - 135 °C
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16236

Price Range
0.4404 USD - 0.3974 USD

Stock Levels
851 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    22.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16237

Price Range
0.372 USD - 0.3357 USD

Stock Levels
266269 In stock
Attributes
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Head Height
    5.5 mm
  • Operating Temperature Range
    -40 - 135 °C
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16231

Price Range
0.2397 USD - 0.2164 USD

Stock Levels
90 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    12.0 mm
Body Plug 22.0 mm 1.6 mm 3.0 mm TPE Black

BP-3

Price Range
0.6338 USD - 0.572 USD

Stock Levels
1118 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    22.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16230

Price Range
0.264 USD - 0.2382 USD

Stock Levels
481140 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    10.0 mm