Menu Search

Non Slip Pad Square 25.4 mm 3.2 mm PE Foam

Anti slip pad with rubber adhesive, polyethylene foam tape with silicone coated paper liner. 8 pieces on a pad.
Item code:

ASPS-16-125

56 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 79 0.1132 USD
80 - 319 0.1077 USD
320 + 0.1022 USD
Standard pack: 8

Order in multiple of 8

Total price

0.91 USD

8 x 0.1132 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber Adhesive;Polyethylene Foam Tape;Silicone Coated Paper Liner
Material PE Foam
Shape Square
Base Diameter 25.4 mm
Base Height 3.2 mm
Base Length 25.4 mm
Base Width 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us