Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Drawer Slides

 (2 product groups)

Drawer slides are extremely versatile when it comes to application and are regularly used on products such as kitchen drawers, cabinets and workshop furniture. Often referred to as drawer runners, our range offers a choice of materials such as zinc plated steel and stainless steel, designed to suit the various industries in which drawer slides feature. Choose from various sizes and load capacity, and slide travel distance to suit your project requirements. All of our drawer slides are available in pairs.

Drawer Slides

These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.

One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.

Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.

  • It offers smooth and regulated drawer movement.
  • Designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance.
  • Drawer slides are a full extension model and are offered in pairs.
Material: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Series Code:

Telescopic Drawer Slides

Telescopic Drawer Slides consist of multiple interlocking rails that extend and retract in stages. This design allows drawers to open completely, providing full access to contents. The static load capacity is specified at the centre of the rails, through all mounting holes.

Made from high-strength materials, including cold-rolled steel and stainless steel that ensure durability, load-bearing capability, and resistance to wear and corrosion. They are designed to support weights ranging from 20 kg for light applications up to 200 kg for heavier industrial applications.

Please note: The slides are sold individually as single units.

  • Due to the materials used and the exposed ball bearing sections, these slides are primarily intended for internal, clean applications such as cabinetry, industrial storage systems, and automotive applications.
Material: 304 Stainless Steel, Blackened steel, Cold Rolled Steel Series Code: SRL2082, SRL2080, SRL2072, SRL2070, SRL2068, SRL2066, SRL2064, SRL2062, SRL2060