Menu Search

Miniature Linear Rails

In stock

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
1 637,8318 kr - 2 047,2898 kr 13 In stock
M3
30.0
Wide version
14.0
5.2
10.0
620.0
1 258,1244 kr - 1 572,5957 kr Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
255.0
750,3344 kr - 937,918 kr 2 In stock
M1.6
10.0
Standard width
3.0
2.6
2.5
155.0
637,3063 kr - 796,5731 kr 58 In stock
M3
30.0
Wide version
14.0
5.2
10.0
230.0
1 253,5841 kr - 1 566,9802 kr 26 In stock
M3
30.0
Wide version
14.0
5.2
10.0
470.0
1 176,878 kr - 1 471,0377 kr 26 In stock
M3
30.0
Wide version
14.0
5.2
10.0
440.0
2 020,5262 kr - 2 525,6877 kr 13 In stock
M3
30.0
Wide version
14.0
5.2
10.0
770.0
1 791,2441 kr - 2 239,0552 kr 13 In stock
M3
30.0
Wide version
14.0
5.2
10.0
680.0
798,8432 kr - 998,6138 kr 2 In stock
M1.6
10.0
Standard width
3.0
2.6
2.5
165.0
1 652,6473 kr - 2 065,8092 kr Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
335.0
411,3696 kr - 514,2419 kr 5 In stock
M1.6
10.0
Standard width
3.0
2.6
2.5
85.0
895,2636 kr - 1 119,0496 kr 1 In stock
M1.6
10.0
Standard width
3.0
2.6
2.5
185.0
1 455,5053 kr - 1 819,4414 kr Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
295.0
206,8198 kr - 258,4531 kr 24 In stock
M1.6
10.0
Standard width
3.0
2.6
2.5
35.0
1 109,9692 kr - 1 387,5212 kr Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
225.0
1 603,1826 kr - 2 004,038 kr Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
325.0
1 714,538 kr - 2 143,1127 kr 13 In stock
M3
30.0
Wide version
14.0
5.2
10.0
650.0
2 405,1324 kr - 3 006,4752 kr 13 In stock
M3
30.0
Wide version
14.0
5.2
10.0
920.0
2 328,7846 kr - 2 911,0107 kr 13 In stock
M3
30.0
Wide version
14.0
5.2
10.0
890.0
2 175,4918 kr - 2 719,3648 kr 13 In stock
M3
30.0
Wide version
14.0
5.2
10.0
830.0
  • of 25
Miniature Linear Rail 14.0 620.0 Stainless Steel

20174613

Price Range
2 047,2898 kr - 1 637,8318 kr

Stock Levels
13 In stock
Attributes
  • Rail Type
    Wide version
  • l1
    620.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 3.0 255.0 Stainless Steel

20174965

Price Range
1 572,5957 kr - 1 258,1244 kr

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    255.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 155.0 Stainless Steel

20174866

Price Range
937,918 kr - 750,3344 kr

Stock Levels
2 In stock
Attributes
  • Rail Type
    Standard width
  • l1
    155.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 14.0 230.0 Stainless Steel

20174491

Price Range
796,5731 kr - 637,3063 kr

Stock Levels
58 In stock
Attributes
  • Rail Type
    Wide version
  • l1
    230.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 14.0 470.0 Stainless Steel

20174569

Price Range
1 566,9802 kr - 1 253,5841 kr

Stock Levels
26 In stock
Attributes
  • Rail Type
    Wide version
  • l1
    470.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 14.0 440.0 Stainless Steel

20174552

Price Range
1 471,0377 kr - 1 176,878 kr

Stock Levels
26 In stock
Attributes
  • Rail Type
    Wide version
  • l1
    440.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 14.0 770.0 Stainless Steel

20174668

Price Range
2 525,6877 kr - 2 020,5262 kr

Stock Levels
13 In stock
Attributes
  • Rail Type
    Wide version
  • l1
    770.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 14.0 680.0 Stainless Steel

20174637

Price Range
2 239,0552 kr - 1 791,2441 kr

Stock Levels
13 In stock
Attributes
  • Rail Type
    Wide version
  • l1
    680.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 3.0 165.0 Stainless Steel

20174873

Price Range
998,6138 kr - 798,8432 kr

Stock Levels
2 In stock
Attributes
  • Rail Type
    Standard width
  • l1
    165.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 335.0 Stainless Steel

20175047

Price Range
2 065,8092 kr - 1 652,6473 kr

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    335.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 85.0 Stainless Steel

20174811

Price Range
514,2419 kr - 411,3696 kr

Stock Levels
5 In stock
Attributes
  • Rail Type
    Standard width
  • l1
    85.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 185.0 Stainless Steel

20174897

Price Range
1 119,0496 kr - 895,2636 kr

Stock Levels
1 In stock
Attributes
  • Rail Type
    Standard width
  • l1
    185.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 295.0 Stainless Steel

20175009

Price Range
1 819,4414 kr - 1 455,5053 kr

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 35.0 Stainless Steel

20174774

Price Range
258,4531 kr - 206,8198 kr

Stock Levels
24 In stock
Attributes
  • Rail Type
    Standard width
  • l1
    35.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 225.0 Stainless Steel

20174934

Price Range
1 387,5212 kr - 1 109,9692 kr

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    225.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 325.0 Stainless Steel

20175030

Price Range
2 004,038 kr - 1 603,1826 kr

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    325.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 14.0 650.0 Stainless Steel

20174620

Price Range
2 143,1127 kr - 1 714,538 kr

Stock Levels
13 In stock
Attributes
  • Rail Type
    Wide version
  • l1
    650.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 14.0 920.0 Stainless Steel

20174712

Price Range
3 006,4752 kr - 2 405,1324 kr

Stock Levels
13 In stock
Attributes
  • Rail Type
    Wide version
  • l1
    920.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 14.0 890.0 Stainless Steel

20174705

Price Range
2 911,0107 kr - 2 328,7846 kr

Stock Levels
13 In stock
Attributes
  • Rail Type
    Wide version
  • l1
    890.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 14.0 830.0 Stainless Steel

20174682

Price Range
2 719,3648 kr - 2 175,4918 kr

Stock Levels
13 In stock
Attributes
  • Rail Type
    Wide version
  • l1
    830.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2