Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Essentra Part Number | Price range | Availability | Handle Type | Latch Style | Housing Height | Mounting Hole Length | Cam Material | Housing Diameter | Grip Range | View |
---|---|---|---|---|---|---|---|---|---|---|
45,2744 kr - 70,4269 kr | Request the lead time here |
Tubular Key Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
55,9656 kr - 78,3519 kr | 352 In stock |
Tubular Key Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
45,2744 kr - 70,4269 kr | 36 In stock |
Tool Operated Handle
|
Small Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Steel
|
0.827 in
21.0 mm
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
166,1784 kr - 232,6498 kr | Request the lead time here |
Key Operated Handle
|
Small Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Steel
|
0.827 in
21.0 mm
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
57,6195 kr - 89,6304 kr | 10 In stock |
Wing Knob Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
33,6717 kr - 52,3783 kr | 95 In stock |
Tool Operated Handle
|
Small Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Steel
|
0.827 in
21.0 mm
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
43,7432 kr - 68,0451 kr | Request the lead time here |
Tool Operated Handle
|
Small Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Steel
|
0.827 in
21.0 mm
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
168,6495 kr - 236,1093 kr | 75 In stock |
Tool Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.378 - 0.504 in
9.6 - 12.8 mm
|
||
71,2395 kr - 110,8169 kr | Request the lead time here |
Wing Knob Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
168,6495 kr - 236,1093 kr | 14 In stock |
Tubular Key Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
166,1784 kr - 232,6498 kr | 138 In stock |
Key Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Steel
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
43,7432 kr - 68,0451 kr | Request the lead time here |
Tubular Key Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
45,2744 kr - 70,4269 kr | Request the lead time here |
Tool Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
52,5145 kr - 81,6891 kr | Request the lead time here |
Wing Knob Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
166,1784 kr - 232,6498 kr | 7 In stock |
Key Operated Handle
|
Small Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Steel
|
0.827 in
21.0 mm
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
166,1784 kr - 232,6498 kr | 117 In stock |
Tool Operated Handle
|
Small Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Steel
|
0.827 in
21.0 mm
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
67,8457 kr - 105,5377 kr | Request the lead time here |
Wing Knob Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
200,192 kr - 222,4355 kr | Request the lead time here |
Tubular Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
188,9815 kr - 209,9795 kr | Request the lead time here |
Tool Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.764 - 0.882 in
19.4 - 22.4 mm
|
||
196,7324 kr - 218,5917 kr | Request the lead time here |
Tubular Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue