Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
361,3909 kr - 562,1637 kr Request the lead time here
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
342,8892 kr - 533,3832 kr Request the lead time here
58.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
451,7386 kr - 702,7046 kr Request the lead time here
54.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
342,8892 kr - 533,3832 kr Request the lead time here
76.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
134,0036 kr - 245,1654 kr 28 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
145,0076 kr - 203,0106 kr 44 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
48,6066 kr - 75,6102 kr 23 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
58,1746 kr - 90,4938 kr 98 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
145,0794 kr - 203,1111 kr 199 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
48,6066 kr - 75,6102 kr 19 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Double Bit Key
48,6066 kr - 75,6102 kr 12 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Square Key
145,0794 kr - 203,1111 kr 50 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Square Key
143,1691 kr - 200,4368 kr 148 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Square Key
152,4763 kr - 213,4668 kr Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Double Bit Key
152,4763 kr - 213,4668 kr Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Triangle Key
48,6066 kr - 75,6102 kr 72 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
150,3793 kr - 210,531 kr 41 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Double Bit Key
141,4743 kr - 198,064 kr 2 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Double Bit Key
147,6934 kr - 206,7708 kr 495 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Double Bit Key
63,4343 kr - 98,6757 kr 46 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
  • of 8
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048693

Price Range
562,1637 kr - 361,3909 kr

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 7.0 mm Triangle Key Stainless Steel

20048655

Price Range
533,3832 kr - 342,8892 kr

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048600

Price Range
702,7046 kr - 451,7386 kr

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048617

Price Range
533,3832 kr - 342,8892 kr

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Latch 8.0 mm Square Key Steel

20049546

Price Range
245,1654 kr - 134,0036 kr

Stock Levels
28 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Hex Key Steel

20119638

Price Range
203,0106 kr - 145,0076 kr

Stock Levels
44 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Hex Key Steel

20119645

Price Range
75,6102 kr - 48,6066 kr

Stock Levels
23 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 72.0 mm

20119621

Price Range
90,4938 kr - 58,1746 kr

Stock Levels
98 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 85.0 mm

20119720

Price Range
203,1111 kr - 145,0794 kr

Stock Levels
199 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Double Bit Key 85.0 mm

20119577

Price Range
75,6102 kr - 48,6066 kr

Stock Levels
19 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Square Key Steel

20119591

Price Range
75,6102 kr - 48,6066 kr

Stock Levels
12 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Square Key Steel

20119706

Price Range
203,1111 kr - 145,0794 kr

Stock Levels
50 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Square Key Steel

20119690

Price Range
200,4368 kr - 143,1691 kr

Stock Levels
148 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Double Bit Key 58.0 mm

20119522

Price Range
213,4668 kr - 152,4763 kr

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Triangle Key 85.0 mm

20119546

Price Range
213,4668 kr - 152,4763 kr

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 85.0 mm

20119676

Price Range
75,6102 kr - 48,6066 kr

Stock Levels
72 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Double Bit Key 58.0 mm

20119508

Price Range
210,531 kr - 150,3793 kr

Stock Levels
41 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Double Bit Key 72.0 mm

20119683

Price Range
198,064 kr - 141,4743 kr

Stock Levels
2 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Double Bit Key 72.0 mm

20119560

Price Range
206,7708 kr - 147,6934 kr

Stock Levels
495 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 58.0 mm

20119652

Price Range
98,6757 kr - 63,4343 kr

Stock Levels
46 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed