Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Essentra Part Number | Price range | Availability | Thread Size | Overall Height | Handle Radius | View |
---|---|---|---|---|---|---|
99,0798 kr - 112,3949 kr | 40 In stock |
M10
|
2.402 in
61.0 mm
|
3.307 in
84.0 mm
|
||
113,9192 kr - 126,9748 kr | 10 In stock |
M12
|
2.402 in
61.0 mm
|
3.307 in
84.0 mm
|
||
284,2385 kr - 284,2385 kr | 28 In stock |
M16
|
3.11 in
79.0 mm
|
4.252 in
108.0 mm
|
||
66,1432 kr - 72,6563 kr | 27 In stock |
M6
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
||
1 080,1064 kr - 1 080,1064 kr | Request the lead time here |
M12
|
2.717 in
69.0 mm
|
3.622 in
92.0 mm
|
||
65,3077 kr - 72,452 kr | 211 In stock |
M4
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
||
563,8516 kr - 563,8516 kr | 8 In stock |
M8
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
1 170,824 kr - 2 319,6102 kr | Request the lead time here |
M12
|
2.717 in
69.0 mm
|
3.622 in
92.0 mm
|
||
33,7384 kr - 37,3434 kr | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
77,9514 kr - 87,8157 kr | 30 In stock |
M8
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
605,4803 kr - 605,4803 kr | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
430,4609 kr - 453,1403 kr | 6 In stock |
M6
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
||
159,0542 kr - 159,0542 kr | 10 In stock |
M10
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
176,2129 kr - 176,2129 kr | 2 In stock |
M10
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
77,1159 kr - 86,1711 kr | 70 In stock |
M8
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
67,5627 kr - 67,5627 kr | 555 In stock |
M6
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
||
120,6961 kr - 134,1367 kr | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
158,4961 kr - 176,2129 kr | 57 In stock |
M10
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
1 706,1953 kr - 3 380,3155 kr | 9 In stock |
M16
|
3.11 in
79.0 mm
|
4.252 in
108.0 mm
|
||
66,3939 kr - 72,8114 kr | 79 In stock |
M6
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue